Suction Bracket (for Non Marking Type)
Brand :
MISUMI
Caution
- Please verify the part number on the product image when quoting or ordering, to ensure accuracy.
- Please click to check the part number and specifications in the PDF on the right.
Product Description
[Features]
• Aluminum body with brass fitting.
[Use]
• Designed to attach a compatible suction pad to the tip.
| Parts | Material |
| Body | Aluminum |
| Fitting | Brass |
Specification Table

| Applicable Cup | Compatible Tube OD ×ID | Weight (g) *1 | L | L2 | d | C | M×P | Part Number | Stroke | |
| Type | M | ST | ||||||||
| VC-SPS VC-RSPS VC-HSPS | 6×4 | 22 | 49 | 26 | 4 | 10.2 | M5×P0.8 | VC-KNGM | 5 | 10 |
To extend the service life of the product, avoid using it at full stroke.
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.
Usage Example
