Suction Cup (Silicone/Nitrile/Fluorine) - Flat/Bellows-

Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
- Please verify the part number on the product image when quoting or ordering, to ensure accuracy.
- Please click to check the part number and specifications in the PDF on the right.
Product Description
[Applications]
· Push the rubber pad against the plastic molded product and grasp the workpiece with air suction
· Install the suction bracket (VC-KNG, VC-KNGB or VC-KNGS) to the tip
[Chuck Plate Automatic Design Tool]
· Import the molded product data for instant, automatic chuck plate design.
Click here to download the free and convenient design tool "CHUC-Q"
Video available here
| Material Symbol | [M] Material | [H] Hardness | Usable Temperature | Color |
| S | Silicone Rubber | Shore A50 to 70 | -70 to 200°C | White |
| N | Nitrile Rubber | Shore A50 to 70 | -10 to 99°C | Blue |
| F | Fluororubber | Shore A60 to 80 | -10 to 230°C | Black |
| Material Symbol | [M] Material | [H] Hardness | Usable Temperature | Color |
| S | Silicone Rubber | Shore A50 to 70 | -70 to 200°C | White |
| N | Nitrile Rubber | Shore A50 to 70 | -10 to 99°C | Blue |
| F | Fluororubber | Shore A60 to 80 | -10 to 230°C | Black |
Specification Table
| Part Number | - | Material Symbol |
| VC-SP15 VC-HSP20-3 | - - | S N |
| Applicable Brackets | Installation type | Cup Diameter | Weight (g) *1 | Part Number | Material Symbol | ¥ Unit Price 1 to 30 pcs | |||
| Type | No. | S | N | F | |||||
| VC-KNG7 | Embedded type | 4 | 1 | VC-SP (Flat) | 4 | S (Silicone) N (Nitrile) F (Fluorine) | 160 | 350 | 600 |
| 6 | 1 | 6 | 160 | 420 | 670 | ||||
| 8 | 1 | 8 | 160 | 430 | 680 | ||||
| 10.5 | 1 | 10 | 160 | 440 | 690 | ||||
| 15.5 | 1 | 15 | 240 | 470 | 720 | ||||
| 20 | 1 | 20 | 250 | 500 | 750 | ||||
| VC-KNGS2.5 | 3 | 1 | VC-HSP (Bellows) | 3-3 | S (silicone) N (nitrile) | 510 | 500 | - | |
| VC-KNG11 | 6 | 1 | 6-2 | S (Silicone) N (Nitrile) F (Fluorine) | 480 | 400 | 650 | ||
| 8 | 1 | 8-3 | 440 | 410 | 660 | ||||
| 10 | 2 | 10-3 | 480 | 420 | 670 | ||||
| 15 | 2 | 15-3 | 360 | 450 | 700 | ||||
| 20 | 2 | 20-3 | 360 | 480 | 730 | ||||
| 30 | 4 | 30-3A | 480 | 510 | 760 | ||||
| 40 | 15 | 40-3A | 700 | 540 | 790 | ||||
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.