Suction Cup (Non Marking Type) - Flat/Bellows-

Caution
- โปรดตรวจสอบรหัสสินค้าบนรูปภาพของสินค้าที่ท่านต้องการขอราคาหรือสั่งซื้อ เพื่อความถูกต้อง
- โปรดคลิกเพื่อตรวจสอบรหัสสินค้าและสเปคสินค้าในไฟล์ PDF ด้านขวามือ
Product Description
[Applications]
· Push the rubber pad against the plastic molded product and grasp the workpiece with air suction
· Install the suction bracket (VC-KNGM) to the tip
[Characteristics]
· As it does not contain the silicone component contained in rubber or mold releasing agents, it suppresses suction marking.
[Chuck Plate Automatic Design Tool]
· Import the molded product data for instant, automatic chuck plate design.
Material | Hardness | Usable Temperature Range | Color |
| Special Synthetic Rubber | Shore A60 | -10 to 140°C | Blue |
Specification Table
| Part Number | - | Material Symbol | - | M |
VC-SPS5 | - | ML | - | M5 |
| VC-RSPS20 | - | ML | - | M5 |
| VC-HSPS20 | - | ML | - | M5 |
| Applicable | Installation | Cup diameter | Weight | Part Number | Material | SUCTION BRACKET | |
| Bracket | Type | (g) *1 | Type | No. | Symbol | Mounting Part (M) | |
| VC-KNGM | Bolt Type | 5 | 1 | VC-SPS (Flat) | 5 | ML (Markless) | M5 |
| 10 | 2 | 10 | |||||
| 15 | 3 | 15 | |||||
| 20 | 3 | 20 | |||||
| 25 | 4 | 25 | |||||
| 30 | 4 | 30 | |||||
| 35 | 5 | 35 | |||||
| 40 | 6 | 40 | |||||
| 6 | 2 | VC-RSPS (1.5 stage bellows) | 6 | ||||
| 11 | 10 | 11 | |||||
| 14 | 13 | 14 | |||||
| 16 | 20 | 16 | |||||
| 20 | 30 | 20 | |||||
| 22 | 25 | 22 | |||||
| 25 | 20 | 25 | |||||
| 4 | 4 | VC-HSPS (2.5 stage bellows) | 4 | ||||
| 5 | 8 | 5 | |||||
| 7 | 8 | 7 | |||||
| 9 | 10 | 9 | |||||
| 12 | 13 | 12 | |||||
| 14 | 15 | 14 | |||||
| 18 | 20 | 18 | |||||
| 20 | 30 | 20 | |||||
| 25 | 30 | 25 | |||||
*1 The weight is an approximate value. Consider it only as a guideline.
The allowable dimensional tolerances of the rubber parts conform to DIN ISO 3302-1 M3
Since it can adsorb with a minimum of suction marking, it prevents lifting while painting after molding. However, suction marking may remain depending on the usage environment.
In order to suppress suction marking to the minimum, wipe the surface of the cup lightly with a cloth moistened with acetone before use, and adsorb 20 to 30 shots on the workpiece.
Check with WOS for quantities over display.
Specifications/Overview
■ Features As it does not contain the silicone component contained in rubber or mold releasing agents, it suppresses suction marking.
Material
Hardness