Slide Bracket (Screw Hole Type)

Brand :
MISUMI

Caution

    Product Description

    [Application]
    ・Bracket used for chuck plate.
    ・Screw hole type.

    Slide Bracket (Screw Hole Type): Related Image

     

     

    TypeMaterialSurface Treatment
    FP-SLBCM
    (Screw Hole Type)
    A6061 EquivalentWhite Anodized Aluminum


    This product is to be used in combination with the parts for chuck plate listed in this catalog.
    Note that assembly with other products may not be possible.

    Specification Table

    Part Number-Long Mounting Hole-T-Mounting Bolt
    FP-SLBCM10-1W5.5-T5  
    FP-SLBCM14-2W5.5-T8-AS2M5

     

     ■ Slide Bracket (Without Mounting Bolt)

    ABTGWFF1EM×PWeight
    (g) *1
    Part NumberLong Mounting Hole
    W
    Sheet Thickness
    T
    T5T8TypeM
    76248645.5407-M6×P0.752134FP-SLBCM61W5.5
    (1 Long Holes)
    T5

    T8
    M8×P0.7521348
    M10×P1.0213310
    M14×P1.0203114
    M16×P1.0193016
    12M6×P0.75182962W5.5
    (2 Long Holes)
    M8×P0.7518298
    M10×P1.0182810
    M14×P1.0172714
    M16×P1.0162616

     

    *1 The weight is an approximate value. Consider it only as a guideline.
    Mounting bolts are not included. If they are required, select the model number for the "Mounting bolt set product" in the table below.
    Check with WOS for quantities over display.

     

    ■ Slide Bracket (Mounting Bolt Set Product)

    Part NumberLong Mounting Hole
    W
    Sheet Thickness
    T
    Mounting Bolt
    TypeM
    FP-SLBCM61W5.5
    (1 Long Holes)
    T5

    T8
    AS1M5
    AF1M5

    (M5 Bolt x 1)
    8
    10
    14
    16
    62W5.5
    (2 Long Holes)
    AS2M5
    AF2M5

    (M5 Bolt x 2)
    8
    10
    14
    16

     

    Check with WOS for quantities over display.

     

    ■ Bolt Set Product Details

    Mounting BoltSheet Thickness
    T
    Mounting Bolt DetailsApplicable Parts
    AS1M5 (M5, 1 pc)
    AS2M5 (M5, 2 pcs)
    5M5×P0.8-14(CB5-14)Shaft: AT-HAS□
    Pipe Joint: FP-FMJT
    8M5×P0.8-16(CB5-16)
    AF1M5 (M5, 1 pc)
    AF2M5 (M5, 2 pcs)
    5M5×P0.8-10(CB5-10)Aluminum Extrusion
    HFS5-2020/HFSFIN5-1020
    8M5×P0.8-12(CB5-14)

    Usage Example

    Slide Bracket (Screw Hole Type): Related Image

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat