Pipe Joint for Slide Bracket

Caution
Product Description
[Application]
Pipe joint for connecting slide bracket and round pipe.
■ 1 Screw Hole (1M5) ■ 2 Screw Holes (2M5)

| Type | Material | Surface Treatment |
| FP-FMJT | A6061 Equivalent | White Anodized Aluminum |
This product is to be used in combination with the parts for chuck plate listed in this catalog.
Note that assembly with other products may not be possible.
When clamping the pipe, tighten with a slit of 1 mm or less as a guideline.
Specification Table
| Part Number | - | M |
| FP-FMJT10 | - | 2M5 |
| A | B | C | F | E | l | M×P | Weight (g) *1 | For Pipe Fastening Bolt (Accessories) | Part Number | M | |
| Type | D | ||||||||||
| 44 | 14 | 20 | 20 | - | 10 | M5×P0.8 | 24 | M4-8: 1 pc | FP-FMJT | 10 | 1M5 (M5 Screw x 1) |
| 48 | 20 | 24 | 22 | 38 | M5-12: 1 pc | 15 | |||||
| 55 | 24 | 24 | 26 | 44 | M6-15: 1 pc | 20 | |||||
| 44 | 14 | 20 | 20 | 12 | 20 | M4-8: 1 pc | 10 | 2M5 (M5 Screw x 2) | |||
| 48 | 20 | 24 | 22 | 27 | M5-12: 1 pc | 15 | |||||
| 55 | 24 | 24 | 26 | 24 | M6-15: 1 pc | 20 | |||||
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.
Usage Example
