Frame Holder (for Square Frame)

Brand :
MISUMI
Caution
Product Description
[Applications]·A pipe holder for connecting square frames. [Effect Obtained From the Use/Advantage]·Frame fixing bolts are included.

| Type | Material | Surface Treatment |
| AT−FRHC | A6061 Equivalent | White Anodized Aluminum |
When clamping the shaft, tighten with a slit of 1 mm or less as a guideline.
Specification Table
| Part Number |
| AT−FRHC20 |
| Connection Frame | A | B | C | E | F | G | H | J | K | D | Weight (g) *1 | Included Bolt | Part Number | |
| Type | D1 | |||||||||||||
| HFSFINS−1020 | 52 | 14 | 20 | 15 | 21 | 14 | 9 | 36 | − | 5.5 | 28 | M4−8: 1 pc | AT−FRHC | 10 |
| HFS5−2020 | M5−14: 1 pc | |||||||||||||
| HFS5−2020 | 60 | 20 | 39 | − | 48 | M5−12: 1 pc | 15 | |||||||
| M5−14: 1 pc | ||||||||||||||
| 66 | 24 | 41.5 | 12 | 65 | M6−15: 1 pc | 20 | ||||||||
| M5−14: 2 pcs | ||||||||||||||
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.
Usage Example
