Pipe Holder

Caution
Product Description
[Applications]·A pipe holder for connecting round pipes. [Effect Obtained From the Use/Advantage]·Pipe fixing bolts are included.

| Type | Material | Surface Treatment |
| AT-PHC (Pipe Holder) | A6061 Equivalent | White Anodized Aluminum |
This product is to be used in combination with the parts for chuck plate listed in this catalog.
Note that assembly with other products may not be possible.
When clamping the pipe, tighten with a slit of 1 mm or less as a guideline.
Specification Table
| Part Number |
| AT-PHC1010 |
| A | B | C | E | F | D1 | D2 | Weight (g) *1 | For Pipe Fastening Bolt (Accessories) | Part Number | |
| Type | No. | |||||||||
| 50 | 14 | 14 | 16 | 34 | 10 | 10 | 19 | M4-8: 2 pcs | AT-PHC | 1010 |
| 65 | 20 | 20 | 21 | 44 | 15 | 15 | 49 | M5-12: 2 pcs | 1515 | |
| 78 | 24 | 24 | 25 | 53 | 20 | 20 | 79 | M6-15: 2 pcs | 2020 | |
| 58 | 14 | 20 | 16 | 37 | 10 | 15 | 30 | M4-8: 1 pc M5-12: 1 pc | 1015 | |
| 72 | 24 | 20 | 25 | 51 | 15 | 20 | 59 | M5-12: 1 pc M6-15: 1 pc | 1520 | |
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.
Usage Example
