Mounting Clamp (Round Pipe Type)

Caution
Product Description
[Applications]
- Mounting clamp for round pipes used on chuck plates.
[Effects/Benefits of Use]
・We have a lineup of mounting clamps only and base plate mounting bolt sets. (Both pipe fixing bolts are included)
This product is to be used in combination with the parts for chuck plate listed in this catalog. Note that assembly with other products may not be possible.
When clamping the pipe, tighten with a slit of 1 mm or less as a guideline.

| Type | Material | Surface Treatment |
| AT-MTCL (Mounting Clamp) | A6061 Equivalent | White Anodized Aluminum |
Specification Table
| Part Number | - | D | - | Mounting Bolt |
| AT-MTCL20 | - | D5.5 | ||
| AT-MTCL15 | - | D6.6 | - | BPT5 |
■ Mounting Clamp
| Body Type | A | B | C | E | G | Weight (g) *1 | Pipe Fastening Bolts (Accessories) | Part Number | D | |
| Type | D1 | |||||||||
| M5 for Mounting | 45 | 14 | 14 | 20 | 38 | 20 | M4-8: 1 pc | ATーMTCL | 10 | 5.5 |
| 50 | 20 | 20 | 22 | 43 | 44 | M5-12: 1 pc | 15 | |||
| 55 | 24 | 24 | 26 | 48 | 64 | M6-15: 1 pc | 20 | |||
| M6 for Mounting | 45 | 14 | 14 | 20 | 38 | 20 | M4-8: 1 pc | 10 | 6.6 | |
| 50 | 20 | 20 | 22 | 43 | 43 | M5-12: 1 pc | 15 | |||
| 55 | 24 | 24 | 26 | 48 | 63 | M6-15: 1 pc | 20 | |||
| M8 for Mounting | 52 | 20 | 20 | 22 | 43 | 43 | M5-12: 1 pc | 15 | 9 | |
| 57 | 24 | 24 | 26 | 49 | 64 | M6-15: 1 pc | 20 | |||
■Mounting Clamp (Mounting Bolt Set Product)
| Part Number | D | Mounting Bolt | |
| Type | D1 | ||
| ATーMTCL | 10 | 5.5 | BPT5 BPT12 |
| 15 | |||
| 20 | |||
| 10 | 6.6 | ||
| 15 | |||
| 20 | |||
Usage Example
