Mounting Plate (for runner chuck)

Brand :
MISUMI
Caution
Product Description
[Applications]
・Plate for attaching the runner chuck to the chuck plate.

Specification Table
| Part Number | − | D | − | Mounting Bolt |
| RC−BPLH20 | − | 1D5.5 | ||
| RC−BPLHS20 | − | 2D5.5 | − | AF2M5 |
■Mounting Plate for Runner Chuck
| Runner Chuck Fastening Bolts | Part Number | Mounting Hole Size D |
| M4 x P0.7 2 pcs (Accessories) | RC-BPLH20 (For use without sensor) RC-BPLHS20 (For use with sensor) | 1D5.5 (1 mounting hole) 2D5.5 (2 mounting holes) |
Check with WOS for quantities over display.
■Specifications and Dimensions
| Part Number | Installation Location | E | E1 | D | D1 | Weight (g)*1 | Applicable Cylinder |
| RC−BPLH20−1D5.5 | 1 mounting hole | 14 | − | 5.5 | 4.5 | 23 | RC−HC20BPX (no sensor) |
| RC−BPLH20−2D5.5 | 2 mounting holes | 12 | |||||
| RC−BPLHS20−1D5.5 | 1 mounting hole | 20 | − | RC−HC20BPX-S (with sensor) | |||
| RC−BPLHS20−2D5.5 | 2 mounting holes | 12 |
■Mounting Clamp (Mounting Bolt Set Product)
| Part Number | Mounting Hole Size D | Mounting Bolt |
| RC-BPLH20 (For use without sensor) RC-BPLHS20 (For use with sensor) | 1D5.5 (1 mounting hole) 2D5.5 (2 mounting holes) | AS1M5 (M5: 1 pc) |
| AF1M5 (M5: 1 pc) | ||
| AS2M5(M5: 2 pcs) | ||
| AF2M5(M5: 2 pcs) |
Check with WOS for quantities over display.
■Bolt Set Product Details
| Mounting Bolt | Mounting Bolt Details | Applicable Parts |
| AS1M5 (M5, 1 pc) | M5×P0.8−12(CB5−12) : 1 pc | Shaft: AT-HAS□ Pipe Joint: FP-FMJT |
| AS2M5 (M5, 2 pcs) | M5×P0.8−12 (CB5<280/>12): 2 pcs | |
| AF1M5 (M5, 1 pc) | M5×P0.8−8(CB5−8): 1 pc | Aluminum Extrusion HFS5-2020 / HFSFN5-1020 |
| AF2M5 (M5, 2 pcs) | M5×P0.8−8(CB5−8): 2 pcs |
Usage Example
