MINI CYLINDER

Brand :
MISUMI

Caution

    Product Description

    【Application】
    ・A simple cylinder for chuck plates that take out plastic molded products.
     Hold the molded product from both sides and grab it.
     Backing plate at the tip(MC-GRP)can be attached and the work can be held.
    【Chuck plate automatic design tool】
    ・When you import the molded product data, the chuck plate will be designed automatically instantly.
     Convenient design tool that can be used for free「CHUC-Q」DownloadClick here
     The video isherePlease refer to!

     

    Standard Table
    Standard Table

    TYPEST
    MC−CHNQS1010

     

    ABCPEGLHDFJ
    CylinderInner diameter
    Cylinder
    Internal Dia.
    Weight
    (g)※1
    Supplied BoltIncluded FittingPart NumberStroke 
    TypeNo.ST 
    492415511106393.45610100M3-18
    :2 Pcs.
    Pipe Fitting:2Pcs.
    Applicable Tube
    ( 6×4, 4×2.5 )
    MC−CHNQS1010 

    ※1 

    Weight is an approximate value. Please consider us as a guide.
    Weight is an approxmiate value. Please consider as a guide.
    Weight is an approximate value. Please consider us as a guide.

    Please check in EC, if the quantity exceeds the displayed quantity

    Specifications / Overview

    ■Basic Specifications
    ・Operation Type, Single-acting Type
    ・Fluid Used: Air
    ・Working Pressure: 1.5〜8.5kgf/cm2
    ・Operating Temperature Limit: 0〜60℃
    ・Body Material: Aluminum Alloy

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MINI CYLINDER | MISUMI | MISUMI Thailand