Hoses for Transferring Resin, All Purpose Type

Brand :
MISUMI
Caution
Product Description
[Features]
· The material blended with special soft resin which has an anti-static effect.
· Since it is translcent (clear green), the contents can be checked.

Specification Table
| Part Number | - | Total Length |
| M-TCSDAS 38 | − | 20 |
| Nominal Diameter | Inner Diameter | Outer Diameter | Pitch | Recommended Operating Temperature | Allowable Pressure (Room Temperature) MPa[kgf/cm2] | Allowable Bending Radius | Weight (g/m) * Reference Value | Part Number | Total Length Designation in 1 m increments | Blank (m) | |
| Type | No. | ||||||||||
| 25 | 25.4 | 30.8 | 7.5 | -10℃~50℃ | 0.20[2.0] | 70 | 200 | M-TCSDAS | 25 | 1~49 | 50 |
| 32 | 32 | 38.2 | 8.5 | 0.15[1.5] | 80 | 255 | 32 | ||||
| 38 | 38 | 44.6 | 9 | 90 | 385 | 38 | |||||
| 50 | 50.8 | 58 | 10 | 0.10[1.0] | 150 | 540 | 50 | ||||
| 65 | 63.5 | 73 | 14.3 | 180 | 810 | 65 | |||||
| 75 | 76.2 | 87.5 | 15.1 | 210 | 1125 | 75 | |||||
| 100 | 101.6 | 115 | 16.4 | 300 | 1965 | 100 | 1~19 | 20 | |||
| 125 | 125.9 | 141.6 | 22 | 350 | 2520 | 125 | |||||
| 150 | 152.4 | 172 | 22 | 0.15[1.5] | 675 | 4530 | 150 | ||||
Specifications/Overview
■ Characteristics
· It has antistatic effects thanks to the material containing a blend of special soft resin.
· Since it is transparent (clear green), the contents can be checked.