(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Vibration Pad

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,141.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
M-SPA221
M-SUSPA211
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stem Material Color

฿ 4,141.00

AIR TYPE VIBRATION PAD(BLUE) 1 Piece(s) 5 Day(s) Carbon Steel Blue

฿ 6,507.00

AIR TYPE VIBRATION PAD(WHITE) 1 Piece(s) Same day Stainless Steel White

Product Description

[Applications]
· Used to shake off the powder inside the hopper.
[Features]
· A silicone disc that does not easily damage the hopper.
· Heat-Resistant Temperature: 170°C or less

Part Number
M-SPA221
M-SUSPA211
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stem Material Color

฿ 4,141.00

AIR TYPE VIBRATION PAD(BLUE) 1 Piece(s) 5 Day(s) Carbon Steel Blue

฿ 6,507.00

AIR TYPE VIBRATION PAD(WHITE) 1 Piece(s) Same day Stainless Steel White

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Pneumatic Vibration Pad: Related Image

Specifications

Specification Table

Pneumatic Vibration Pad: Related Image

Pneumatic Vibration Pad: Related Image

 


More Information

Specifications/Overview

■Usage

1. Drill a φ 22 hole on the hopper.
Attach around the middle of the tapered shape.

2. Remove the washer and nut attached to the main unit,
set so that the bolts of the vibration pad protrude from the inside of the hopper, then attach the washer and nut.
(Refer to the figure for the appearance after mounting.)

3. Install air piping in order to supply compressed air.
The inner diameter of the bolt of the vibration pad is 1/4” NPT thread.
(As the shape is different from 1/4” PT, the use of a NPTNPT⇒ PT conversion plug is recommended.)
Connect the air piping using a plug, coupler, hose joint, etc.

4. Supply air pressure of 0.2 MPa. Since there is constant vibration and pressure during air supply,
powder will not enter the vibration pad.
Since the vibration pad and hopper will be in close contact with each other even when the air supply is stopped and the vibration stops,
there is no ingress of powder.

■ How to Use




 

Usage Example

Pneumatic Vibration Pad: Related Image

Usage

  1. 1. Drill a φ 22 hole in the hopper.
  2. 2. Remove the washer and nut attached to the main unit, set so that the bolts of the vibration pad protrude from the inside of the hopper, then attach the washer and nut. (Refer to the figure for a usage example after mounting.)
  3. 3. Install air piping in order to supply compressed air. The inner diameter of the bolt of the vibration pad has 1/4” NPT threading (As the shape is different from 1/4” PT, the use of a NPT⇒ PT conversion plug is recommended.) Connect the air piping using a plug, coupler, hose joint, etc.
  4. 4. Supply air pressure of 0.2 MPa.Since there is constant vibration and pressure during air supply, powder will not enter the vibration pad.Since the vibration pad and hopper will be in close contact with each other even when the air supply is stopped and the vibration stops, there will be no ingress of powder.