(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Line Magnet (Resin Transport Lines)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • โปรดตรวจสอบรหัสสินค้าบนรูปภาพของสินค้าที่ท่านต้องการขอราคาหรือสั่งซื้อ เพื่อความถูกต้อง
  • โปรดคลิกเพื่อตรวจสอบรหัสสินค้าและสเปคสินค้าในไฟล์ PDF ด้านขวามือ
  • From :
    ฿ 18,200.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M-VLMM-80
M-VLMM-140
M-VLMT-80
M-VLMT-140
M-VLMTK-80
M-VLMTK-140
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Magnet Material Heat-Resistant Temperature L
(mm)
D
(φ)
D1
(φ)

(mm)

฿ 18,200.00

MAGNET FOR HOSES(MIDIUM) 1 Piece(s) Same day Neodymium, Surface: Stainless Steel, Packing: Silicon 80°C 256 51 64 65

฿ 27,755.00

MAGNET FOR HOSES(MIDIUM) 1 Piece(s) 10 Day(s) Magnet: Neodymium, Surface: Stainless Steel, Packing: Silicon 140°C 256 51 64 65

฿ 18,200.00

MAGNET FOR HOSES(THIN) 1 Piece(s) 8 Day(s) Magnet: Neodymium, Surface: Stainless Steel, Packing: Silicon 80°C 310 38 64 55

฿ 27,755.00

MAGNET FOR HOSES(THIN) 1 Piece(s) 10 Day(s) Magnet: Neodymium, Surface: Stainless Steel, Packing: Silicon 140°C 310 38 64 55

฿ 18,200.00

MAGNET FOR HOSES(THICK) 1 Piece(s) 10 Day(s) Magnet: Neodymium, Surface: Stainless Steel, Packing: Silicon 80°C - - - -

฿ 27,755.00

MAGNET FOR HOSES(THICK) 1 Piece(s) 10 Day(s) Magnet: Neodymium, Surface: Stainless Steel, Packing: Silicon 140°C - - - -

Basic Specifications

  • Gauss Count
    9000

Product Description

[Applications]
Installed on resin transport lines and use to removing metallic foreign matter.

Part Number
M-VLMM-80
M-VLMM-140
M-VLMT-80
M-VLMT-140
M-VLMTK-80
M-VLMTK-140
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Magnet Material Heat-Resistant Temperature L
(mm)
D
(φ)
D1
(φ)

(mm)

฿ 18,200.00

MAGNET FOR HOSES(MIDIUM) 1 Piece(s) Same day Neodymium, Surface: Stainless Steel, Packing: Silicon 80°C 256 51 64 65

฿ 27,755.00

MAGNET FOR HOSES(MIDIUM) 1 Piece(s) 10 Day(s) Magnet: Neodymium, Surface: Stainless Steel, Packing: Silicon 140°C 256 51 64 65

฿ 18,200.00

MAGNET FOR HOSES(THIN) 1 Piece(s) 8 Day(s) Magnet: Neodymium, Surface: Stainless Steel, Packing: Silicon 80°C 310 38 64 55

฿ 27,755.00

MAGNET FOR HOSES(THIN) 1 Piece(s) 10 Day(s) Magnet: Neodymium, Surface: Stainless Steel, Packing: Silicon 140°C 310 38 64 55

฿ 18,200.00

MAGNET FOR HOSES(THICK) 1 Piece(s) 10 Day(s) Magnet: Neodymium, Surface: Stainless Steel, Packing: Silicon 80°C - - - -

฿ 27,755.00

MAGNET FOR HOSES(THICK) 1 Piece(s) 10 Day(s) Magnet: Neodymium, Surface: Stainless Steel, Packing: Silicon 140°C - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Vacuum Line Magnet: Related Image

Specifications

Specification Table

Vacuum Line Magnet: Related Image
 

Vacuum Line Magnet: Related Image


More Information

Specifications/Overview

■Application: Installed on resin transport lines and use to removing metallic foreign matter.

Usage Example

Vacuum Line Magnet: Related Image

Usage

  • Use the product by connecting between transport hoses from the material tank to the hopper.
  • Metalic foreign matter contaminating raw materials can be removed with the magnet.
  • As it is necessary to periodically clean out the recovered metallic foreign matter, be sure to install it in a location that maintenance can be done easily.
  • Be sure to connect so that the raw materials are input from the IN side and discharged to the OUT side. Connecting in the reverse direction may cause clogging, etc.
 

■ How to Use