Magnet for Hopper

Caution
- โปรดตรวจสอบรหัสสินค้าบนรูปภาพของสินค้าที่ท่านต้องการขอราคาหรือสั่งซื้อ เพื่อความถูกต้อง
- โปรดคลิกเพื่อตรวจสอบรหัสสินค้าและสเปคสินค้าในไฟล์ PDF ด้านขวามือ
Product Description
[Features]
· By using the magnet for hopper to recover metalic foreign matter, it is possible to prevent foreign matter from entering the molded product and to protect the screw cylinder
In addition to the hopper, it can be installed in various material inlets and ducts that use various powder/granular materials, to remove iron.
AKA: (Round/Square) Grid Magnet / Lattice Magnet
Specification Table
| Part Number |
| M−HMR1 |
| Recommended Hopper Size(φ) | Number of Magnets (pieces) | Number of Steps | Part Number | |
| Type | No. | |||
| 175 or more | 4 | 1 | M-HMR | 1 |
| 140 or more | 5 | 2 | 2 | |
| 200 or more | 7 | 2 | 3 | |
| 230 or more | 9 | 2 | 4 | |
| 270 or more | 11 | 2 | 5 | |
| Part Number |
| M−HMS1 |
| Recommended Hopper Size(Square) | Number of Magnets (pieces) | Number of Steps | Part Number | |
| Type | No. | |||
| 240 or more | 4 | 1 | M-HMS | 1 |
| 125 or more | 5 | 2 | 2 | |
| 190 or more | 7 | 2 | 3 | |
| 235 or more | 9 | 2 | 4 | |
| Part Number |
| M−BHMR−F1 |
| M-BHMR-N1 |
| Recommended Hopper Size(φ) | Number of Magnets (pieces) | Part Number | |
| Type | No. | ||
| 100 or more | 2 | M-BHMR-F (Ferrite) M-BHMR-N (Neodymium) | 1 |
| 150 or more | 3 | 2 | |
| 200 or more | 4 | 3 | |
| 250 or more | 5 | 4 | |
| 300 or more | 6 | 5 | |
| Part Number |
| M−BHMS−F1 |
| M-BHMS-N1 |
| Recommended Hopper Size(φ) | Number of Magnets (pieces) | Part Number | |
| Type | No. | ||
| 105 or more | 2 | M-BHMS-F (Ferrite) M-BHMS-N (Neodymium) | 1 |
| 155 or more | 3 | 2 | |
| 205 or more | 4 | 3 | |
| 255 or more | 5 | 4 | |
| 305 or more | 6 | 5 | |
Usage Example
Usage
- By installing it inside the hopper and inserting resin pellets, it is possible to collect metallic foreign matter.
- When installing it inside the hopper, it is necessary to select a suitable magnet size which can be easily removed from the set position.
*For example, M-HMR4 can be used fpr a hopper with outer diameter of φ 300 mm
Precautions for Use
- Continuous use without regular cleaning may cause the original functions to deteriorate.
- Avoid use with liquids that contain salt.