(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp for Fixing Mold【8 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Attach the bolts, washers and clamping washers at positions near the center of the mold and block. Mounting in the wrong position will decrease the mold fixing force, which may cause deformation and damage.
  • Follow the molding machine instruction manual for the bolt tightening torque.
  • From :
    ฿ 8,645.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
M-CE12-95
M-CE16-95
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Accessory bolt size

฿ 8,645.00

CLAMP FOR DIES 1 Pack(s)

8 Pieces Per Package

Available Same day M12×80

฿ 10,920.00

CLAMP FOR DIES 1 Pack(s)

8 Pieces Per Package

Same day M16×90

Basic Specifications

  • Dimension A(mm)
    95
  • Applicable Mold Thickness(mm)
    20,25,30,35
  • Accessories
    Hex Bolt, Washer
  • Block height(mm)
    20×25

Product Description

[Applications]
It is used for clamping molds with Injection molding machine.
[Features]
· Capable of height control in 4 levels.Height control can easily be done by just turning the block.
'· Durable with long life service due to the clamp's fully forged body strucure.

Part Number
M-CE12-95
M-CE16-95
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Accessory bolt size

฿ 8,645.00

CLAMP FOR DIES 1 Pack(s)

8 Pieces Per Package

Available Same day M12×80

฿ 10,920.00

CLAMP FOR DIES 1 Pack(s)

8 Pieces Per Package

Same day M16×90

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Clamp for Fixing Mold: Related Image

Specifications

Specification Table

Clamp for Fixing Mold: Related Image
 

Clamp for Fixing Mold: Related Image


More Information

Specifications/Overview

■Application: It is used for clamping molds with Injection molding machine.

Usage Example

Clamp for Fixing Mold: Related Image