Pliers

Caution
- โปรดตรวจสอบรหัสสินค้าบนรูปภาพของสินค้าที่ท่านต้องการขอราคาหรือสั่งซื้อ เพื่อความถูกต้อง
- โปรดคลิกเพื่อตรวจสอบรหัสสินค้าและสเปคสินค้าในไฟล์ PDF ด้านขวามือ
- The M-PB series will be discontinued in January 2023. There are no recommended alternative products.
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Application]
・Used when working inside the mold.
・M-MM: Used when grasping thin boards or small parts.
・M-PB, M-PLP: Used when grasping delicate parts that you do not want to damage.
[Effects/Benefits of Use]
・M-MM: The tip can be opened and closed while keeping it horizontal, and it firmly holds parts that are difficult to grasp.
・M-MM-NJP: Has a nylon cover on the tip to prevent damage to parts.
・M-PB: Since it is non-magnetic, it can be used on magnetic parts and in the field.
In addition, it is an explosion-proof tool that does not cause sparks, so it can be used safely in places where fire is prohibited.
The tip is made of brass, so you can work without damaging the mold.
・M-PLP: Made of resin, it is lightweight and does not easily damage parts.
[Target for use]
・Plastic molding sites, injection molding sites
・Those who handle small parts, those who work inside molds, and those who handle delicate parts
M-PB

Material - Tip: Brass
M-MM-JP

Material - Grip: Nickel-plated Steel Plate
Tip: Tool Steel
M-MM-NJP

Material - Grip: Nickel-plated Steel Plate
Tip: Tool Steel + Nylon Cap
M-PB-CL1

Material - Tip: Brass
M-PLP1

Material: Nylon (with Glass Fiber)
M-PLP2

Material: Nylon (with Glass Fiber)
Specification Table
| Part Number |
| M-PB1 |
| Opening (mm) | L Total Length (mm) | D | Part Number | |
| Type | No. | |||
| 70 | 150 | 44 | M-PB | 1 |
| 85 | 200 | 54 | 2 | |
Check with WOS for quantities over display.
| Part Number |
| M-MM-JP1 |
| Tip Width (mm) | Part Number | |
| Type | No. | |
| 1.5 | M-MM-JP | 1 |
| 6.3 | 2 | |
Check with WOS for quantities over display.
| Part Number |
| M-MM-NJP |
| Part Number |
| M-MM-NJP |
Check with WOS for quantities over display.
| Part Number |
| M-PB-CL1 |
| Part Number |
| M-PB-CL1 |
Check with WOS for quantities over display.
| Part Number |
| M-PLP1 |
| Total Length (mm) | Part Number |
| 138 | M-PLP1 |
| 148 | M-PLP2 |
Check with WOS for quantities over display.
Specifications/Overview
M-PB
■Applications Used to grasp sensitive parts such as screws and nozzles of molding machines.
M-MM-JP
■Characteristics: The parallel-closing tip firmly holds round bars and curved surfaces that are hard to grasp.
M-MM-NJP
■Characteristics: The parallel-closing tip firmly holds round bars and curved surfaces that are hard to grasp.
As the tip uses a nylon cap, it is unlikely to scratch workpieces.
M-PB-CL1
■Characteristics: The opening width is adjustable, and the opening shape enables cylinders such as nozzles and screws to be grasped easily.
Made of brass, it is unlikely to scratch grasped objects.
M-PLP1
M-PLP2
■Characteristics - M-PLP1: Ideal for grasping round workpieces. M-PLP2: Ideal for grasping flat and thin workpieces.
As both are made of nylon that contains glass fiber, they are tough and unlikely to scratch workpieces.