Sprue Bushing R Cutter

Brand :
MISUMI
Caution
Product Description
[Features]
• Removes resin adhered to the rounded part of a sprue bushing.
• Intended for resin removal, not cutting.
[Use]
• Mount the sprue bushing on a lathe spindle and the cutter on the tailstock quill for manual resin removal.

Specification Table
| Part Number | D (φ) | L (mm) | Rotation Speed (RPM) | ||
|---|---|---|---|---|---|
| Type | Tip Rounding | Carbon Steel | Alloy Steel | ||
| M-SPBR | 10 | 18 | 70 | 173 to 280 | 137 to 245 |
| 10.5 | |||||
| 11 | |||||
| 12 | |||||
| 12.5 | 22 | ||||
| 15 | 25 | 125 to 204 | 102 to 173 | ||
| 16 | |||||
| 20 | 35 | 75 | 88 to 142 | 68 to 122 | |
| 21 | |||||
| 22 | |||||
Specifications/Overview
