Molding Gloves

Caution
Product Description
[Applications]
M-HML: Use for maintenance of screws, nozzles, band heaters, etc.
M-HMM: In addition to the M-HML, these gloves are Kevlar blended, resulting in high function gloves with the same resistant properties as cut-resistant gloves.( American National Standards InstituteANSI/ISEA105-2016 CUT LEVEL A3 Conformance)
M-HMH: High-temperature gloves for diecasting. Use according to the temperature.

Specification Table
| Part Number | L (mm) | A (mm) | B (mm) | C (mm) | |
|---|---|---|---|---|---|
| Type | Size | ||||
| M-HML (up to 230°C) | S | 235 | 185 | 50 | 115 |
| M | 265 | 210 | 55 | 115 | |
| M-HMM (up to 260°C) | S | 225 | 185 | 40 | 110 |
| M | 265 | 210 | 55 | 110 | |
| M-HMH (up to 593°C) | S | 270 | 210 | 60 | 140 |
| M | 350 | 220 | 130 | 155 | |
| L | 580 | 350 | 230 | 170 | |
Specifications/Overview
