1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Package Product] Bolting Joints for Mold Cooling - For High Temperature (180°C Series) / L-shaped Joints -【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,936.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

<10PACK-NASL>
[Features]
・Tube can be attached and detached with one touch.


[Notes]
・Can be used with both water and oil.
・Please use at water temperature below 180℃.

[Package Product] Bolting Joints for Mold Cooling - For High Temperature (180°C Series) / L-shaped Joints: Related Image
Use the tube for hot water (for M-SFT, see here).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
10PACK-NASL6-01
10PACK-NASL8-01
10PACK-NASL8-02
10PACK-NASL10-02
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSTapered male thread R (PT) Applicable tube outer diameter
(mm)

฿ 6,936.93

BOLTING JOINTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 101/86

฿ 8,093.09

BOLTING JOINTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 101/88

฿ 7,882.88

BOLTING JOINTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 101/48

฿ 11,211.20

BOLTING JOINTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 101/410

Loading...

  1. 1

Specification Table

[Package Product] Bolting Joints for Mold Cooling - For High Temperature (180°C Series) / Straight Joints: Related Image
Applicable TubeTube Insertion HoledLaeCap NutMetal BodyPart Number
OD ×IDHole Diameter PDepth CFB1 (opposite side)l1B2 (opposite side)R (PT)Type
6×4673.4181821.512.5129121/810PACK-NASL (Stainless Steel)
8×687.55.41919.52414149141/8
8×687.55.42120.524141411141/4
10×7.51086.9222226.515.51711171/4

Specifications/Overview

■ Characteristics
· Can be used with both water and oil.
· Use at water temperature of 180°C or lower.
*Notes
· In order to prevent injuries and burns caused by splashing water and hot water, make sure that the pressure of the tube is zero and that the water temperature has dropped below 30°C before removing the joint.
· Do not apply loads such as tension, torsion or bending to the joint. (It may damage the joint.)
· Do not apply water hammer (percussive flow), etc.
· For safety, be sure to stop the fluid (water, oil or air) before detaching.

Basic Information

Product Fitting Material Stainless Steel Heat resistance 180℃
Shape L-shaped With/without wrench installation section Available Sales Unit(PACK) 10