1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Packed Products]Quick-Connect Fitting for Cooling Mold ASOC【10-30 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 765.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

<10PACK-ASOC>
[Features]
・Tube can be attached and detached with one touch.


[Precautions]
・Please use at water temperature below 60℃.
・Please use at normal pressure of 300kPa (3kgf/cm) or less.
・Please use by keeping the surge pressure (instantaneous pressure applied due to impact flow, etc.) to below the maximum working pressure (300kPa).

[Package Product] Quick-fitting Joints for Mold Cooling - Standard Type (60°C Series) / Straight Joints / For Hex Wrench Installation: Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
10PACK-ASOC4-01
10PACK-ASOC6-01
10PACK-ASOC8-01
10PACK-ASOC8-02
10PACK-ASOC10-02
10PACK-ASOC10-03
10PACK-ASOC12-03
30PACK-ASOC4-01
30PACK-ASOC6-01
30PACK-ASOC8-01
30PACK-ASOC8-02
30PACK-ASOC10-02
30PACK-ASOC10-03
30PACK-ASOC12-03
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTapered male thread R (PT) Applicable tube outer diameter
(mm)
Sales Unit
(PACK)

฿ 765.77

QUICK FITTING JOINTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1/8410

฿ 850.85

QUICK FITTING JOINTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1/8610

฿ 935.94

QUICK FITTING JOINTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1/8810

฿ 1,021.02

QUICK FITTING JOINTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1/4810

฿ 1,191.19

QUICK FITTING JOINTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1/41010

฿ 1,276.28

QUICK FITTING JOINTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 3/81010

฿ 1,616.62

QUICK FITTING JOINTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 3/81210

฿ 1,891.89

QUICK FITTING JOINTS 1 Pack(s)

30 Pieces Per Package

5 Day(s) 1/8430

฿ 2,102.10

QUICK FITTING JOINTS 1 Pack(s)

30 Pieces Per Package

5 Day(s) 1/8630

฿ 2,312.31

QUICK FITTING JOINTS 1 Pack(s)

30 Pieces Per Package

5 Day(s) 1/8830

฿ 2,522.52

QUICK FITTING JOINTS 1 Pack(s)

30 Pieces Per Package

5 Day(s) 1/4830

฿ 2,942.94

QUICK FITTING JOINTS 1 Pack(s)

30 Pieces Per Package

5 Day(s) 1/41030

฿ 3,153.15

QUICK FITTING JOINTS 1 Pack(s)

30 Pieces Per Package

5 Day(s) 3/81030

฿ 3,993.99

QUICK FITTING JOINTS 1 Pack(s)

30 Pieces Per Package

5 Day(s) 3/81230

Loading...

  1. 1

Specification Table

[Package Product] Quick-fitting Joints for Mold Cooling - Standard Type (60°C Series) / Straight Joints / For Hex Wrench Installation: Related Image
Applicable TubeTube Insertion HoleDHex Side
B
Lal1R (PT)Part Number
OD ×IDHole Diameter PDepth CTypeNo.
4×2.54169.82.520.516.581/810PACK-ASOC
30PACK-ASOC
4-01
6×4617.511.84231981/86-01
8×6819145282481/88-01
8×68191462721.5111/48-02
10×7.51021.517.5628.523111/410-02
10×7.51021.517.5828.522.5123/810-03
12×9122319.5829.523.5123/812-03

Specifications/Overview

■ Characteristics
· Use at water temperature of 60°C or lower.
*Notes
· Use at normal pressure of 300 kPa (3 kgf/cm) or less.
· Set the surge pressure (the pressure that acts instantaneously due to an impact flow) so that it does not exceed the maximum pressure (300 kPa).
· Be sure to use in combination with the insert sleeve.

Basic Information

Product Socket/Plug Material Brass+Nickel plated Heat resistance 60℃
Shape Straight With/without wrench installation section None Type For hexagonal wrench installation