1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Package Product] Mold High Coupling - Socket - Heat Resistance: 180°C【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • [Package Product] Mold High Coupling - Socket - Heat Resistance: 180°C
  • [Package Product] Mold High Coupling - Socket - Heat Resistance: 180°C
  • [Package Product] Mold High Coupling - Socket - Heat Resistance: 180°C
  • [Package Product] Mold High Coupling - Socket - Heat Resistance: 180°C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,570.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Application]
HKSH, HKSM, HKSF are mold piping sockets.

[Package Product] Mold High Coupling - Socket - Heat Resistance: 180°C: Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
10PACK-HKSF2
10PACK-HKSH2
10PACK-HKSH3
10PACK-HKSM2
10PACK-HKSM3
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSTapered male thread R (PT) Tapered female thread Rc (PT) Type d1 (Inner diameter)
(mm)

฿ 5,570.57

MOLD COUPLING 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10-1/4For male thread joint-

฿ 5,570.57

MOLD COUPLING 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10--For Hose Mounting5

฿ 5,570.57

MOLD COUPLING 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10--For Hose Mounting7.5

฿ 5,570.57

MOLD COUPLING 1 Pack(s)

10 Pieces Per Package

5 Day(s) 101/4-For female thread joint-

฿ 5,570.57

MOLD COUPLING 1 Pack(s)

10 Pieces Per Package

5 Day(s) 103/8-For female thread joint-

Loading...

  1. 1

Specification Table

[Package Product] Mold High Coupling - Socket - Heat Resistance: 180°C: Related Image
Supported
Plug
Connecting Part to PlugL1dHex Side
B
Hose Mounting PartTapered male thread
R (PT)
l1Tapered female thread
Rc (PT)
TPart Number
Hole diameter VDaETypeNo.
· Mold
Coupling
· High Coupler
Plug Tip Diameter
V=10.9
10.92567.5621930----10PACK-HKSH2
7.511.23
51.58--1/41310PACK-HKSM2
52.53/8143
48.5---1/41710PACK-HKSF2

Basic Information

Product Socket Material Brass Heat resistance 180℃
Shape Straight With/without wrench installation section Available Sales Unit(PACK) 10