1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SLIDE TYPE AIR NIPPERS -HORIZONTAL SLIDE BASE TYPE-

AIR NIPPER FOR SIDE SLIDE

SLIDE TYPE AIR NIPPERS -HORIZONTAL SLIDE BASE TYPE-
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,885.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The blade is sold separately. Note that there are a regular blade and a reverse blade.
  • Operating air pressure: 0.4~0.5 MPa
  • MGT−NY03G(R) uses 2 screws to mount.
  • For quantities not displayed here, refer to our MISUMI website for more information.

Product Description

[Applications]
・Attachment to a flexible chuck plate.
・Attachment to gate cut robot.
For various gate cuts in resin molding, such as gate cut tables and standby jigs.
[Features]
- Designed with a thin body width, effective for narrow pitch products such as multi-cavity products.
・In addition, the slide that achieves smooth sliding reduces malfunctions caused by uneven loads.


* For details, click here
The blade is sold separately. Note that there are a regular blade and
a reverse blade.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MGT-NY10GR SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,885.11

฿ 5,439.46

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) Same day

Loading...

  1. 1

Specification Table

Basic Information

Component part Sliding type With/without slide base Available Sliding type Push type
Applicable base For horizontal slide Air consumption(cm3/times) 68 Cutting capacity (soft resin) φ(mm) 3.5
Cutting capacity (hard resin) φ(mm) 2.3

Please check the type/dimensions/specifications of the part MGT-NY10GR in the SLIDE TYPE AIR NIPPERS -HORIZONTAL SLIDE BASE TYPE- series.