SQUARE TYPE AIR NIPPERS

Brand :
MISUMI

Caution

  • The blade is sold separately.
  • Operating air pressure MGT-NR10L: 0.5~0.6 MPa
  • Air inlet screw thread diameter Rc(PT) 1/8 · Applicable air hose inner diameter: 5 mm
  • Operating air pressure MGT-NR3/5: 0.4~0.5 MPa, MGT-NR10L: 0.5~0.6 MPa

Product Description

■ Application
・ Cutting direct gates by attaching to a dedicated stand
・ For attaching to automatic machines and jigs
・ For cutting various wires
■ Features
・ Changing the intake position
It has two air inlets and can be changed according to the installation position.
The inlet can also be adjusted by 180° to handle the hose easily.
・ Round type
As it is round, fine angle adjustment is possible.
・ Square type
5 threaded surfaces are provided, making it easy to install on a machine.








 

Specification Table

■ Round Type





■ Square Type






Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

SQUARE TYPE AIR NIPPERS | MISUMI | MISUMI Thailand