SLIDE TYPE AIR NIPPERS -VERTICAL SLIDE TYPE-

Brand :
MISUMI

Caution

  • The blade is sold separately.
  • Operating air pressure: 0.4~0.5 MPa

Product Description

■ Features
It has a thin body width which is ideal for gate cut robots and stand-by jigs.
In addition, it is possible to adjust the blade opening to cut close to the workpiece, enabling accurate finishing.
・ Slide stroke amount (0~3 mm)




The blade is sold separately.

Specification Table



・ Operating air pressure: 0.4~0.5 MPa (only MGT-NT20 type: 0.5~0.6 MPa)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

SLIDE TYPE AIR NIPPERS -VERTICAL SLIDE TYPE- | MISUMI | MISUMI Thailand