1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cycle Counter

Cycle Counter
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5,167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • If you ever ordered product code M-CVPL, you can refer "M-RCC" as an alternative product code.
  • If you ever ordered product code M-CVEX, you can refer "M-RCCB" as an alternative product code.
  • Any questions, please contact MISUMI.

Product Description

A plastic cycle counter. You can choose between an embedded type and an external type.


Material Glass-filled nylon housing
Accessories Socket Head Cap Screws M4-25 (2 pieces)
ID Plates for tool identification
Maximum operating temperature 160℃


Material Steel
Accessories Socket Head Cap Screws M4-25 (2 pieces)

プラ型サイクルカウンタ:Related Image

Glass-filled nylon housing
Maximum operating temperature 120℃

S45C
Actuator Rod
Electroless nickel plated

プラ型サイクルカウンタ:Related Image

Manufactured by PROGRESSIVE Corporation. Counter View is a trademark of PROGRESSIVE Corporation. PAT. PEND.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
M-RCC
M-RCCB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType

฿ 5,167.00

SHOT COUNTERS 1 Piece(s) Available Same day 10Inlay Type

฿ 6,098.00

SHOT COUNTERS 1 Piece(s) Available Same day 10Outer package type

Loading...

  1. 1

Specifications

プラ型サイクルカウンタ:Related Image

プラ型サイクルカウンタ:Related Image
 

Part Number
M-RCC (① only)
M-RCCB (①+②)

 

Part NumberL
0.1mm increments
M-CVR60.0~124.0


Method of specifying the L dimension
L=Movable mold plate thickness T+actuator rod protrusion of 4.0mm
Specify taking into account the tolerance of the mold plate thickness T.
The protruding part of the actuator rod is the stroke of the actuator rod. If the stroke is less than 3.75mm, the counter will not work.
Conversely, if the stroke exceeds 4.25mm,the counter may be damaged when the mold closes.

Days to Ship

● When the quantity of M-RCC· M-RCCB

is ≥51, inquire about the days to ship.

More Information

プラ型サイクルカウンタ:Related Image


■Features
·Counting is actuated mechanically, no miscount will occur if counter is installed correctly.
·Each counter has a different serial number that will be used to identify the counter with the mold.
Counters are sold in random order.
·ID Plate for tool identification is included. Apply the adhesive seal at the back of the ID Plate to the front of the counter.

■Notes
The Counter is non-resettable mechanical.
For mold testing purposes, the 7-digit indicator does not start from 0(a value of 9999980 will be shown).
Due to the product structure, a part of the "5" count display is missing. (プラ型サイクルカウンタ:Related Image)


プラ型サイクルカウンタ:Related Image

■Features
·Counting is actuated mechanically, no miscount will occur if counter is installed correctly.
·Each counter has a different serial number that will be used to identify the counter with the mold.
Counters are sold in random order.

■Notes
The Counter is non-resettable mechanical.
For mold testing purposes, the 7-digit indicator does not start from 0(a value of 9999980 will be shown).
M-CVR Counter: Ensure that the actuator rod has a stroke of 4.0mm±0.25.


M-CVR:
CounterView™ Shot Counter is a registered trademark of
Progressive Components International Corporation, covered
by US Patent No.5,571,539, Canadian Patent No. 2,166,237,
European Patent No. EP726129, S.African Patent No.
2005/5337 and Asia and others pending.