1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

MOLD RELEASE AGENT【12 Pieces Per Package】

MOLD RELEASE AGENT

MOLD RELEASE AGENT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mold release agent (silicone) is able to contain low visosity silicone suitable for release plastic and rubber mold. This product is ideal for Thermoplastic resins like PE, PP, PS, ABS, AS, PMMA, PC, Nylon, Polyacetal, etc.

Part Number
12PACK-S-SLM20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,890.00

MOLD RELEASE AGENT 1 Pack(s)

12 Pieces Per Package

Same day

Loading...

  1. 1
 

Basic Information

Use Application Mould Releasing Agent Liquid Color Colorless Operating Temperature Range Ambient Temperature to 50℃
Chief Component Aliphatic Hydrocarbon Based Silicone Oil LPG

Please check the type/dimensions/specifications of the part 12PACK-S-SLM20 in the MOLD RELEASE AGENT series.