(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
K-HSMGW-LA70-40 |
K-HSMGW-LA70-50 |
K-HSMGW-LA70-63 |
K-HSMGW-LA140-40 |
K-HSMGW-LA140-50 |
K-HSMGW-LA140-63 |
K-HSW-LA70-40 |
K-HSW-LA70-50 |
K-HSW-LA70-63 |
K-HSW-LA140-40 |
K-HSW-LA140-50 |
K-HSW-LA140-63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape Type | With/Without Switch | Working Pressure | Cylinder Inner Diameter |
---|---|---|---|---|---|---|---|---|---|
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped Both Way Load | With | 70kgf/cm² | 40 | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped Both Way Load | With | 70kgf/cm² | 50 | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped Both Way Load | With | 70kgf/cm² | 63 | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped Both Way Load | With | 140kgf/cm² | 40 | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped Both Way Load | With | 140kgf/cm² | 50 | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped Both Way Load | With | 140kgf/cm² | 63 | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Both Way Load | W/O | 70kgf/cm² | 40 | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Both Way Load | W/O | 70kgf/cm² | 50 | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Both Way Load | W/O | 70kgf/cm² | 63 | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Both Way Load | W/O | 140kgf/cm² | 40 | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Both Way Load | W/O | 140kgf/cm² | 50 | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Both Way Load | W/O | 140kgf/cm² | 63 |
Loading...
Brand | Economic Type | Mounting Methods | LA | Rod End Shape | IS (Male thread) |
---|
How can we improve?
How can we improve?