1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hydraulic Cylinder Compact Type (Double Rod Type) SD 70・140kgf/cm²

Hydraulic Cylinder Compact Type (Double Rod Type) SD 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Body (tube) : S45C
Rod : S45C+Cr plating
Piston : AL7075
Rod End Cap : AL7075
Applicable operating fluid : General mineral hydraulic oil
Operating pressure range : 3~70(140)kgf/cm2
Operating speed range : 8~100mm/sec
Operating temperature range : -10~80˚C

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
K-HCW-SD70-32-[5-200/1]-[IN,​IS]
K-HCW-SD70-40-[5-200/1]-[IN,​IS]
K-HCW-SD70-50-[5-200/1]-[IN,​IS]
K-HCW-SD70-63-[5-200/1]-[IN,​IS]
K-HCW-SD70-80-[5-200/1]-[IN,​IS]
K-HCW-SD70-100-[5-200/1]-[IN,​IS]
K-HCW-SD140-32-[5-200/1]-[IN,​IS]
K-HCW-SD140-40-[5-200/1]-[IN,​IS]
K-HCW-SD140-50-[5-200/1]-[IN,​IS]
K-HCW-SD140-63-[5-200/1]-[IN,​IS]
K-HCW-SD140-80-[5-200/1]-[IN,​IS]
K-HCW-SD140-100-[5-200/1]-[IN,​IS]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWorking Pressure Cylinder Inner Diameter ST
(mm)
IN IS

-

HYDRAULIC CYLINDERS 1 Piece(s) 10 Day(s) 70kgf/cm²325 ~ 200INIS

-

HYDRAULIC CYLINDERS 1 Piece(s) 10 Day(s) 70kgf/cm²405 ~ 200INIS

-

HYDRAULIC CYLINDERS 1 Piece(s) 10 Day(s) 70kgf/cm²505 ~ 200INIS

-

HYDRAULIC CYLINDERS 1 Piece(s) 10 Day(s) 70kgf/cm²635 ~ 200INIS

-

HYDRAULIC CYLINDERS 1 Piece(s) 10 Day(s) 70kgf/cm²805 ~ 200INIS

-

HYDRAULIC CYLINDERS 1 Piece(s) 10 Day(s) 70kgf/cm²1005 ~ 200INIS

-

HYDRAULIC CYLINDERS 1 Piece(s) 10 Day(s) 140kgf/cm²325 ~ 200INIS

-

HYDRAULIC CYLINDERS 1 Piece(s) 10 Day(s) 140kgf/cm²405 ~ 200INIS

-

HYDRAULIC CYLINDERS 1 Piece(s) 10 Day(s) 140kgf/cm²505 ~ 200INIS

-

HYDRAULIC CYLINDERS 1 Piece(s) 10 Day(s) 140kgf/cm²635 ~ 200INIS

-

HYDRAULIC CYLINDERS 1 Piece(s) 10 Day(s) 140kgf/cm²805 ~ 200INIS

-

HYDRAULIC CYLINDERS 1 Piece(s) 10 Day(s) 140kgf/cm²1005 ~ 200INIS

Loading...

  1. 1
Standard
 

Basic Information

Brand Economic Type Shape Type Both Way Load Mounting Methods SD
With/Without Switch W/O