(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
K-HA-SD160-20-50-[IN,IS] |
K-HA-SD160-20-[5-40/5]-[IN,IS] |
K-HA-SD160-25-50-[IN,IS] |
K-HA-SD160-25-[5-40/5]-[IN,IS] |
K-HA-SD160-32-50-[IN,IS] |
K-HA-SD160-32-[5-40/5]-[IN,IS] |
K-HA-SD160-40-[5-40/5]-[IN,IS] |
K-HA-SD160-40-[50-100/25]-[IN,IS] |
K-HA-SD160-50-[5-40/5]-[IN,IS] |
K-HA-SD160-50-[50-100/25]-[IN,IS] |
K-HA-SD160-63-[5-40/5]-[IN,IS] |
K-HA-SD160-63-[50-100/25]-[IN,IS] |
K-HA-SD160-80-[5-40/5]-[IN,IS] |
K-HA-SD160-80-[50-100/25]-[IN,IS] |
K-HAMG-SD160-20-50-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-20-[5-40/5]-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-25-50-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-25-[5-40/5]-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-32-50-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-32-[5-40/5]-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-40-[5-40/5]-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-40-[50-100/25]-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-50-[5-40/5]-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-50-[50-100/25]-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-63-[5-40/5]-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-63-[50-100/25]-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-80-[5-40/5]-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
K-HAMG-SD160-80-[50-100/25]-[IN,IS]-[Y7PK,Y59AK,Y59BK,Z72K,Z73K] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | With/Without Switch | Cylinder Inner Diameter | #5 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 20 | 50 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 20 | 5 ~ 40 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 25 | 50 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 25 | 5 ~ 40 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 32 | 50 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 32 | 5 ~ 40 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 40 | 5 ~ 40 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 40 | 50 ~ 100 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 50 | 5 ~ 40 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 50 | 50 ~ 100 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 63 | 5 ~ 40 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 63 | 50 ~ 100 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 80 | 5 ~ 40 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Normal type | Without | 80 | 50 ~ 100 | IN | IS | - | - | - | - | - | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 20 | 50 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 20 | 5 ~ 40 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 25 | 50 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 25 | 5 ~ 40 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 32 | 50 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 32 | 5 ~ 40 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 40 | 5 ~ 40 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 40 | 50 ~ 100 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 50 | 5 ~ 40 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 50 | 50 ~ 100 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 63 | 5 ~ 40 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 63 | 50 ~ 100 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 80 | 5 ~ 40 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K | ||
- | HYDRAULIC CYLINDERS | 1 Piece(s) | 10 Day(s) | Switch Equipped | With | 80 | 50 ~ 100 | IN | IS | Y59AK | Y59BK | Y7PK | Z72K | Z73K |
Loading...
Brand | Economic Type | Installation Method | SD | Working Pressure | 160kgf/cm² |
---|
How can we improve?
How can we improve?