(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material SUS420F
Hardness 50~55HRC
outside ring
The outside ring described in this page can be used together with the inside arrow in the date marked pins Click here and the inside arrow Click here.
D | Dm6 | Dh7 | L | E | a | b | ||
4 | 4 | +0.012 +0.004 | 4 | 0 -0.012 | 8 | 2.8 | 1.0 | 1.2 |
5 | 5 | 5 | 8 | 2.85 | 1.0 | 1.2 | ||
6 | 6 | 6 | 8 | 2.9 | 1.0 | 1.2 | ||
8 | 8 | +0.015 +0.006 | 8 | 0 -0.015 | 10 | 3.4 | 1.5 | |
10 | 10 | 10 | 12 | 4.2 | ||||
12 | 12 | +0.018 +0.007 | 12 | 0 -0.018 | 14 | 4.4 | 1.2 | 1.8 |
16 | 16 | 16 | 5.0 | 1.4 | ||||
20 | 20 | +0.021 +0.008 | 20 | 0 -0.021 | 16 | 5.3 | 1.5 | 2.0 |
Part Number |
---|
C-DTX-R4-24 |
C-DTX-R5-24 |
C-DTX-R6-24 |
C-DTX-R8-24 |
C-DTX-R10-24 |
C-DTX-R12-24 |
C-DTX-R16-24 |
C-DTX-R20-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | D (Outer diameter) (mm) |
---|---|---|---|---|---|---|
฿ 3,640.00 | DATE MARKED PIN | 1 Piece(s) | Available | 5 Day(s) | 4 | |
฿ 3,255.00 | DATE MARKED PIN | 1 Piece(s) | Available | 5 Day(s) | 5 | |
฿ 3,083.00 | DATE MARKED PIN | 1 Piece(s) | Available | 5 Day(s) | 6 | |
฿ 3,012.00 | DATE MARKED PIN | 1 Piece(s) | Available | 5 Day(s) | 8 | |
฿ 3,012.00 | DATE MARKED PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | |
฿ 3,012.00 | DATE MARKED PIN | 1 Piece(s) | Available | 5 Day(s) | 12 | |
฿ 3,083.00 | DATE MARKED PIN | 1 Piece(s) | Available | 5 Day(s) | 16 | |
฿ 3,083.00 | DATE MARKED PIN | 1 Piece(s) | Available | 5 Day(s) | 20 |
Loading...
Indication | Outside rings division | Part No. | ||
Type | D | |||
Month | 12 uniform divisions | C-DTDX-R | 4 | |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
Day (1st digit) | 12 uniform divisions | C-DTEX-R | 4 | |
5 | ||||
10 uniform divisions | 6 | |||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
Day (2nd digit) | 12 uniform divisions | C-DTFX-R | 4 | |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
Day | 31 uniform divisions | C-DTGX-R | 16 | |
No-marking | 12 uniform divisions | C-DTNX-R | 4 | |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 |
Indication | |||||||
1M (1 place) | 2M (2 place) | 3M (3 place) | 4M (4 place) | 5M (5 place) | 6M (6 place) | 10M (10 place) | 12M (12 place) |
Engraving position | Engraving position | Engraving position | Engraving position | Engraving position Up to 10 characters can be designated at each engraving position. | Engraving position | Engraving position Up to 10 characters can be designated at each engraving position. | Engraving position |
Up to 1~3 characters can be designated at each engraving position. | Up to 1~2 characters can be designated at each engraving position. | Up to 1 characters can be designated at each engraving position. |
Part No. | Engraving characters(1~3 characters ·Characters printed in blue in indications) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Type | Indication | D | Engraving position ①~⑫ | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
C-DTX-R | 1M 2M 3M 4M 5M 6M 10M 12M | 4 |
|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
6 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
16 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Use ¥ for indicating / (slash), # for — (minus), and % for (space). Not applicable to ·D4 and ·D5 of 5M, 6M ·and 10M. |
Brand | C-VALUE | Character type | Concave character | How to mount | Press-fit type |
---|---|---|---|---|---|
Indication mark | Year | Arrow mark depth | Default | Outside ring outer corner tapered or not | No |
Components | Outside ring only |
How can we improve?
How can we improve?