(Economy series) SLIDE LOCK SETS -Bolt Adjustment Type-

Brand :
MISUMI
Caution
Product Description
Dimension Table
| Part Number | Max. usable load (2 sets under normal temp) | L1 | P1 | ℓ 1 | ℓ 2 | T | H1 | L2 | t1 | A1 | d | d2 | d1 | A2 | R | |
| Type | No. | |||||||||||||||
| C-MPSLB | 300 | 2942N {300kg} | 40 | 25 | 14 | 12 | 48 | 20 | 17.5 | 6.5 | 20.5 | 5 | 10.5 | 6.5 | 12 | R4.25 |
| 500 | 4902N {500kg} | 60 | 35 | 20 | 12.5 | 62.5 | 25 | 25.5 | 10 | 30 | 6 | 17 | 10 | 19.5 | R6.5 | |
| Part Number | Max. usable load (2 sets under normal temp) | L | P | L3 | ℓ 3 | ℓ 4 | H | E | t2 | A | d4 | d3 | A3 | M | |
| Type | No. | ||||||||||||||
| C-MPSLB | 300 | 2942N {300kg} | 88 | 60 | 18 | 10 | 21 | 28 | 20 | 6.5 | 20.5 | 11 | 6.5 | 12.5 | M12×1.7 |
| 500 | 4902N {500kg} | 127.5 | 70 | 26 | 11 | 23 | 33 | 21 | 10 | 30 | 17 | 10 | 20 | M14×2.0 | |