(Economy Series) QUICK-FITTING JOINTS -Straight Type/Male Thread/Taper Pipe Thread-

Caution
Product Description
Material Main body: brass (C3604) + nickel plating
Open ring: polyacetal resin (POM)
Threaded part: brass (C3604) + nickel plating
Threaded part JIS B 0203 pipe taper thread R (PT)
*The threaded part is sprayed with leakproof material.
Dimension Table
After the product dimension has been changed and the old dimension stock has been consumed, the following new dimensions are used.
| Applicable hose | Hose insertion hole | d | L | B | ℓ1 | R(Pt) | Part No. | ||||||
| Outer diameter× inner diameter | Hole diameter P | Depth C | Type | No. | |||||||||
| Old | New | Old | New | Old | New | Old | New | ||||||
| 4× 2.5 | 4 | 15 | 15 | 3 | 3 | 20.5 | 19.5 | 10 | 8 | 7.5 | 1/8 | C-M-PC | 4-01 |
19 | 19.5 | 14 | 10 | 10 | 1/4 | 4-02 | |||||||
| 6× 4 | 6 | 15 | 16 | 4 | 4 | 21 | 21 | 12 | 8 | 7.5 | 1/8 | 6-01 | |
23 | 23 | 14 | 10 | 10 | 1/4 | 6-02 | |||||||
21 | 21 | 17 | 11 | 10.5 | 3/8 | 6-03 | |||||||
| 8× 6 | 8 | 18 | 18.5 | 5 | 5 | 26 | 26.5 | 14 | 8 | 7.5 | 1/8 | 8-01 | |
6 | 25 | 25 | 10 | 10 | 1/4 | 8-02 | |||||||
22 | 21.5 | 17 | 11 | 10.5 | 3/8 | 8-03 | |||||||
| 10× 8 | 10 | 22 | 20 | 5 | 5 | 31 | 29 | 8 | 7.5 | 1/8 | 10-01 | ||
6 | 6 | 31.5 | 31 | 10 | 10 | 1/4 | 10-02 | ||||||
8 | 8 | 29 | 27 | 11 | 10.5 | 3/8 | 10-03 | ||||||
| 12×10 | 12 | 22 | 23 | 6 | 6 | 33.5 | 34 | 21 | 10 | 10 | 1/4 | 12-02 | |
8 | 8 | 31.1 | 29.5 | 11 | 10.5 | 3/8 | 12-03 | ||||||
| Applicable hose | Hose insertion hole | D | Inner hexagonal hole B | L | ℓ1 | R(Pt) | Part No. | ||||||
| Outer diameter× inner diameter | Hole diameter P | Depth C | Type | No. | |||||||||
| Old | New | Old | New | Old | New | Old | New | ||||||
| 4× 4.5 | 4 | 15 | 15 | 10 | 3 | 3 | 20.5 | 19.5 | 8 | 7.5 | 1/8 | C-M-POC | 4-01 |
| 6× 4 | 6 | 15 | 12 | 4 | 4 | 21 | 21 | 7.5 | 6-01 | ||||
| 14 | 23 | 23 | 10 | 10 | 1/4 | 6-02 | |||||||
| 8× 6 | 8 | 18 | 18.5 | 14 | 5 | 5 | 26 | 26.5 | 8 | 7.5 | 1/8 | 8-01 | |
| 6 | 25 | 25 | 10 | 10 | 1/4 | 8-02 | |||||||
| 17 | 22 | 21.5 | 11 | 10.5 | 3/8 | 8-03 | |||||||
| 10× 8 | 10 | 22 | 20 | 6 | 31.5 | 31 | 10 | 10 | 1/4 | 10-02 | |||
| 8 | 8 | 29 | 27 | 11 | 10.5 | 3/8 | 10-03 | ||||||
| 12×10 | 12 | 22 | 23 | 21 | 31 | 29.5 | 10.5 | 12-03 | |||||