(Economy series) STRAIGHT BLOCK SETS -PL Side Fixing Type-

Brand :
MISUMI
Caution
Product Description
Dimension Table

・Dimension Table
| V | T | T1 | T2 | Ra | Ca | Bolt Hole | Installation bolts | Dismounting tap hole N | No. of Bolt holes | Part No. | L Selection | E | ||||
| ℓ1 | ℓ2 | d | t | Type | A | |||||||||||
| 9 | 26 | 8 | 17 | 1 | 1 | - | - | - | - | M4 | M4 | 1 | C-TBSF | 16 | 16 | 8 |
| 26 | 17 | 1 | 20 | 8 | ||||||||||||
| 12 | 26 | 17 | 6.5 | 3.5 | M3 | 1 | 20 | 25 | 8 | |||||||
| 30 | 21 | 12 | ||||||||||||||
| 26 | 17 | 7.5 | 15 | 2 | 30 | 8 | ||||||||||
| 30 | 21 | 12 | ||||||||||||||
| 15 | 32 | 10 | 21 | 1 | 1 | - | - | 8 | 5 | M4 | M5 | 1 | 25 | 25 | 10 | |
| 32 | 21 | 7.5 | 15 | 2 | 30 | 10 | ||||||||||
| 37 | 26 | 15 | ||||||||||||||
| 17 | 36 | 12 | 23 | 1 | 1 | 9.5 | 6 | M5 | M6 | 30 | 30 | 12 | ||||
| 44 | 31 | 20 | ||||||||||||||
| 36 | 23 | 10 | 20 | 40 | 12 | |||||||||||
| 44 | 31 | 20 | ||||||||||||||
| 20 | 41 | 28 | 11 | 7 | M6 | M8 | 35 | 40 | 15 | |||||||
Overview・Characteristics
■Features·Suitable for positioning in precision molds such as connector and electronic device.
·It is capable of preventing wear and damage in core pins, since it can be positioned before core is inlayed on cavity.
·Use precision leader pins since clearance is fairly small.
■Usage
·Contacting the pin and bushing when mold is closed may cause damage. Please leave a clearance of about 1mm on PL.

| E | S (Effective length max.) |
| 8 | 5.5 |
| 10 | 7.5 |
| 12 | 9.5 |
| 15 | 11.0 |
| 20 | 16.0 |
| 25 | 21.0 |