(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・Material table
Group | Part No. | D Tolerance | Components concentricity of tapered section to the diameter of pin and bushing | Material | Hardness | |||
Set | Pin | Bushing | ||||||
Standard | C-TPN | - | - | Dk6 | (Match mark type) | Not applicable to combination with other than sets | SUJ2 | 58~62HRC |
C-TPNV | C-TPNVP | C-TPNVB | 0.015 or less | No need to care about the combination of sets when using |
**Currently C-TPNV, C-TPNVP and C-TPNVB are not available for quoting or ordering.**
D | L | V | E | F | ①Pin | ②Bushing Bolt for mounting | |
M | ℓ | ||||||
13 | 14 | 7 | 6 | 5 | M4 | 10 | M4 |
16 | 14 | 10 | 6 | 5 | M5 | 10 | M5 |
20 | 19 | 13 | 9 | 8 | M6 | 12 | M6 |
25 | 24 | 16 | 12 | 11 | M8 | 16 | M8 |
30 | 29 | 20 | 15 | 14 | M10 | 20 | M10 |
Part Number |
---|
C-TPN13-3 |
C-TPN13-5 |
C-TPN16-3 |
C-TPN16-5 |
C-TPN20-3 |
C-TPN20-5 |
C-TPN25-5 |
C-TPN30-3 |
C-TPN30-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Angle of tapered shape (°) | L (External shape) (mm) | D (Outer diameter) (mm) | E (Convex length) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 648.00 ฿ 125.91 | C-TAPER PIN SETS | 1 Piece(s) | Same day | 3 | 14 | 13 | 6 | ||
฿ 648.00 | C-TAPER PIN SETS | 1 Piece(s) | Same day | 5 | 14 | 13 | 6 | ||
฿ 664.00 | C-TAPER PIN SETS | 1 Piece(s) | Available | Same day | 3 | 14 | 16 | 6 | |
฿ 664.00 ฿ 129.61 | C-TAPER PIN SETS | 1 Piece(s) | Same day | 5 | 14 | 16 | 6 | ||
฿ 702.00 | C-TAPER PIN SETS | 1 Piece(s) | Available | Same day | 3 | 19 | 20 | 9 | |
฿ 702.00 ฿ 175.78 | C-TAPER PIN SETS | 1 Piece(s) | Same day | 5 | 19 | 20 | 9 | ||
฿ 767.00 | C-TAPER PIN SETS | 1 Piece(s) | Available | Same day | 5 | 24 | 25 | 12 | |
฿ 832.00 ฿ 342.04 | C-TAPER PIN SETS | 1 Piece(s) | Same day | 3 | 29 | 30 | 15 | ||
฿ 832.00 ฿ 322.82 | C-TAPER PIN SETS | 1 Piece(s) | Same day | 5 | 29 | 30 | 15 |
Loading...
Brand | C-VALUE | Components | Set | Shape type | Pin |
---|---|---|---|---|---|
Tapered or straight | Tapered shape | Mounting type | Standard | Ext. dia./External tolerance | k6 |
Concentricity of straight/tapered section | Match mark | Material | SUJ2 |
How can we improve?
How can we improve?