1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SKH51/inner diameter taper/B dimension specified type pinpoint gate bush.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PGHV1A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]-C[0.2-0.5/0.1]-V[1.5-2.4/0.1]
PGHV1A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-B[5-9/0.01]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGHV1A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGHV1A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGHV1A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGHV1A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGHV1A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4.5-7.9/0.1]
PGHV1A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[5-9.9/0.1]
PGHV2A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]
PGHV2A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-B[5-9/0.01]
PGHV2A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30,​40]-B[5-30/0.01]
PGHV2A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]
PGHV2A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]
PGHV2A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]
PGHV2A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]
PGHV2A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]
PGHV3A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]-C[0.2-0.5/0.1]-S[1-45/1]
PGHV3A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-B[5-9/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGHV3A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGHV3A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]-C[0.5-1.5/0.1]-S[1-45/1]
PGHV3A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]-C[0.5-1.5/0.1]-S[1-45/1]
PGHV3A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-50/1]
PGHV3A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
PGHV3A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
PGHV4A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]-C[0.2-0.5/0.1]-R[0.6-1/0.1]
PGHV4A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-B[5-9/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGHV4A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGHV4A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGHV4A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGHV4A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[1.5-3/0.1]
PGHV4A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[2-4/0.1]
PGHV4A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[2.5-5/0.1]
PGHV5A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]-C[0.2-0.5/0.1]
PGHV5A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-B[5-9/0.01]-C[0.3-0.8/0.1]
PGHV5A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]
PGHV5A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]-C[0.5-1.5/0.1]
PGHV5A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]-C[0.5-1.5/0.1]
PGHV5A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]
PGHV5A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]
PGHV5A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]
PGHVZ1A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]-C[0.2-0.5/0.1]-V[1.5-2.4/0.1]
PGHVZ1A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-B[5-9/0.01]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGHVZ1A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGHVZ1A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGHVZ1A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGHVZ1A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGHVZ1A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4.5-7.9/0.1]
PGHVZ1A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[5-9.9/0.1]
PGHVZ2A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]
PGHVZ2A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-B[5-9/0.01]
PGHVZ2A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30,​40]-B[5-30/0.01]
PGHVZ2A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]
PGHVZ2A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]
PGHVZ2A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]
PGHVZ2A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]
PGHVZ2A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]
PGHVZ3A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-B[4-6/0.01]-C[0.2-0.5/0.1]-S[1-45/1]
PGHVZ3A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-B[5-9/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGHVZ3A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGHVZ3A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]-C[0.5-1.5/0.1]-S[1-45/1]
PGHVZ3A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-35/0.01]-C[0.5-1.5/0.1]-S[1-45/1]
PGHVZ3A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-50/1]
PGHVZ3A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
PGHVZ3A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip type Tip shape P dimension tolerance Tip straight tolerance D (Outer diameter)
(mm)
A (Taper angle)
(°)
B (Length excluding the lengths of head and tip)
(mm)
C (Tip length)
(mm)
K (Cutting angle)
(°)
L (L dimension)
(mm)
P (Tip diameter)
(mm)
R (Tip R)
(mm)
S (Tip angle)
(°)
V (Tip diameter)
(mm)

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal1A±0.010 to 0.22.51 ~ 34 ~ 60.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6--1.5 ~ 2.4

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal1A±0.010 to 0.231 ~ 35 ~ 90.3 ~ 0.820 ~ 4010 ~ 400.5 ~ 0.8--2 ~ 2.9

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal1A±0.010 to 0.241 ~ 35 ~ 300.3 ~ 0.820 ~ 4010 ~ 400.6 ~ 1--2.5 ~ 3.9

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal1A±0.010 to 0.251 ~ 35 ~ 350.5 ~ 1.520 ~ 6015 ~ 600.8 ~ 1.1--3.5 ~ 4.9

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal1A±0.010 to 0.251 ~ 35 ~ 350.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.4--3.5 ~ 4.9

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal1A±0.010 to 0.261 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601 ~ 1.6--4 ~ 5.9

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal1A±0.010 to 0.281 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6--4.5 ~ 7.9

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal1A±0.010 to 0.2101 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6--5 ~ 9.9

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal2A±0.010 to 0.22.51 ~ 34 ~ 6-20 ~ 308 ~ 250.3 ~ 0.6---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal2A±0.010 to 0.231 ~ 35 ~ 9-20 ~ 4010 ~ 400.5 ~ 0.8---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal2A±0.010 to 0.241 ~ 35 ~ 30-20 ~ 4010 ~ 400.6 ~ 1---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal2A±0.010 to 0.251 ~ 35 ~ 35-20 ~ 6015 ~ 600.8 ~ 1.1---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal2A±0.010 to 0.251 ~ 35 ~ 35-20 ~ 6015 ~ 601.2 ~ 1.4---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal2A±0.010 to 0.261 ~ 35 ~ 50-20 ~ 6015 ~ 601 ~ 1.6---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal2A±0.010 to 0.281 ~ 35 ~ 50-20 ~ 6015 ~ 601.2 ~ 1.6---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal2A±0.010 to 0.2101 ~ 35 ~ 50-20 ~ 6015 ~ 601.2 ~ 1.6---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal3A±0.010 to 0.22.51 ~ 34 ~ 60.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6-1 ~ 45-

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal3A±0.010 to 0.231 ~ 35 ~ 90.3 ~ 0.820 ~ 4010 ~ 400.5 ~ 0.8-1 ~ 45-

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal3A±0.010 to 0.241 ~ 35 ~ 300.3 ~ 0.820 ~ 4010 ~ 400.6 ~ 1-1 ~ 45-

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal3A±0.010 to 0.251 ~ 35 ~ 350.5 ~ 1.520 ~ 6015 ~ 600.8 ~ 1.1-1 ~ 45-

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal3A±0.010 to 0.251 ~ 35 ~ 350.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.4-1 ~ 45-

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal3A±0.010 to 0.261 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601 ~ 1.6-1 ~ 50-

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal3A±0.010 to 0.281 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6-1 ~ 60-

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal3A±0.010 to 0.2101 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6-1 ~ 60-

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal4A±0.010 to 0.22.51 ~ 34 ~ 60.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.60.6 ~ 1--

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal4A±0.010 to 0.231 ~ 35 ~ 90.3 ~ 0.820 ~ 4010 ~ 400.5 ~ 0.80.8 ~ 1.5--

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal4A±0.010 to 0.241 ~ 35 ~ 300.3 ~ 0.820 ~ 4010 ~ 400.6 ~ 10.8 ~ 1.5--

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal4A±0.010 to 0.251 ~ 35 ~ 350.5 ~ 1.520 ~ 6015 ~ 600.8 ~ 1.11 ~ 2--

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal4A±0.010 to 0.251 ~ 35 ~ 350.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.41 ~ 2--

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal4A±0.010 to 0.261 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601 ~ 1.61.5 ~ 3--

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal4A±0.010 to 0.281 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.62 ~ 4--

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal4A±0.010 to 0.2101 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.62.5 ~ 5--

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal5A±0.010 to 0.22.51 ~ 34 ~ 60.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal5A±0.010 to 0.231 ~ 35 ~ 90.3 ~ 0.820 ~ 4010 ~ 400.5 ~ 0.8---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal5A±0.010 to 0.241 ~ 35 ~ 300.3 ~ 0.820 ~ 4010 ~ 400.6 ~ 1---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal5A±0.010 to 0.251 ~ 35 ~ 350.5 ~ 1.520 ~ 6015 ~ 600.8 ~ 1.1---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal5A±0.010 to 0.251 ~ 35 ~ 350.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.4---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal5A±0.010 to 0.261 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601 ~ 1.6---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal5A±0.010 to 0.281 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6---

-

PIN-POINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Normal5A±0.010 to 0.2101 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6---

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle1A-0 to 0.052.51 ~ 34 ~ 60.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6--1.5 ~ 2.4

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle1A-0 to 0.0531 ~ 35 ~ 90.3 ~ 0.820 ~ 4010 ~ 400.5 ~ 0.8--2 ~ 2.9

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle1A-0 to 0.0541 ~ 35 ~ 300.3 ~ 0.820 ~ 4010 ~ 400.6 ~ 1--2.5 ~ 3.9

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle1A-0 to 0.0551 ~ 35 ~ 350.5 ~ 1.520 ~ 6015 ~ 600.8 ~ 1.1--3.5 ~ 4.9

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle1A-0 to 0.0551 ~ 35 ~ 350.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.4--3.5 ~ 4.9

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle1A-0 to 0.0561 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601 ~ 1.6--4 ~ 5.9

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle1A-0 to 0.0581 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6--4.5 ~ 7.9

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle1A-0 to 0.05101 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6--5 ~ 9.9

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle2A-0 to 0.052.51 ~ 34 ~ 6-20 ~ 308 ~ 250.3 ~ 0.6---

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle2A-0 to 0.0531 ~ 35 ~ 9-20 ~ 4010 ~ 400.5 ~ 0.8---

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle2A-0 to 0.0541 ~ 35 ~ 30-20 ~ 4010 ~ 400.6 ~ 1---

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle2A-0 to 0.0551 ~ 35 ~ 35-20 ~ 6015 ~ 600.8 ~ 1.1---

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle2A-0 to 0.0551 ~ 35 ~ 35-20 ~ 6015 ~ 601.2 ~ 1.4---

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle2A-0 to 0.0561 ~ 35 ~ 50-20 ~ 6015 ~ 601 ~ 1.6---

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle2A-0 to 0.0581 ~ 35 ~ 50-20 ~ 6015 ~ 601.2 ~ 1.6---

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle2A-0 to 0.05101 ~ 35 ~ 50-20 ~ 6015 ~ 601.2 ~ 1.6---

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle3A-0 to 0.052.51 ~ 34 ~ 60.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6-1 ~ 45-

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle3A-0 to 0.0531 ~ 35 ~ 90.3 ~ 0.820 ~ 4010 ~ 400.5 ~ 0.8-1 ~ 45-

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle3A-0 to 0.0541 ~ 35 ~ 300.3 ~ 0.820 ~ 4010 ~ 400.6 ~ 1-1 ~ 45-

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle3A-0 to 0.0551 ~ 35 ~ 350.5 ~ 1.520 ~ 6015 ~ 600.8 ~ 1.1-1 ~ 45-

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle3A-0 to 0.0551 ~ 35 ~ 350.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.4-1 ~ 45-

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle3A-0 to 0.0561 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601 ~ 1.6-1 ~ 50-

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle3A-0 to 0.0581 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6-1 ~ 60-

-

PINPOINT GATE BUSHINGS 1 Piece(s) 5 Day(s) 10Acute angle3A-0 to 0.05101 ~ 35 ~ 500.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6-1 ~ 60-

Loading...

  1. 1
 

Basic Information

Material SKH51 Shape Normal type Tip step shape Tapered
D dimension tolerance 0/-0.005