1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Ejector Sleeves (Bushings for straight ejector pins)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an ejector sleeve whose total length (L dimension) can be set to a minimum of 15mm. The wall thickness at the tip can be set to a minimum of 0.6mm, and the length from the sliding part to the relief hole is tapered.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EPBB-H2.5-[15-50/0.01]-V[1-1.3/0.01]
EPBB-H3-[15-50/0.01]-V[1.31-1.8/0.01]
EPBB-H4-[15-50/0.01]-V[1.91-2.8/0.01]
EPBB-H5-[15-50/0.01]-V[2.91-3.8/0.01]
EPBB-H6-[15-50/0.01]-V[3.91-4.8/0.01]
EPBB-H7-[15-50/0.01]-V[4.91-5.8/0.01]
EPBB-H8-[15-50/0.01]-V[5.81-6.8/0.01]
EPBB-M2.5-[15-50/0.01]-V[1-1.3/0.01]
EPBB-M3-[15-50/0.01]-V[1.31-1.8/0.01]
EPBB-M4-[15-50/0.01]-V[1.91-2.8/0.01]
EPBB-M5-[15-50/0.01]-V[2.91-3.8/0.01]
EPBB-M6-[15-50/0.01]-V[3.91-4.8/0.01]
EPBB-M7-[15-50/0.01]-V[4.91-5.8/0.01]
EPBB-M8-[15-50/0.01]-V[5.81-6.8/0.01]
EPBBH2.5-[15-50/0.01]-V[1-1.3/0.01]
EPBBH3-[15-50/0.01]-V[1.31-1.8/0.01]
EPBBH4-[15-50/0.01]-V[1.91-2.8/0.01]
EPBBH5-[15-50/0.01]-V[2.91-3.8/0.01]
EPBBH6-[15-50/0.01]-V[3.91-4.8/0.01]
EPBBH7-[15-50/0.01]-V[4.91-5.8/0.01]
EPBBH8-[15-50/0.01]-V[5.81-6.8/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter tolerance D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
Inner dia. tolerance L (L dimension)
(mm)

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.0052.51 ~ 1.3+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.00531.31 ~ 1.8+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.00541.91 ~ 2.8+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.00552.91 ~ 3.8+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.00563.91 ~ 4.8+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.00574.91 ~ 5.8+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.00585.81 ~ 6.8+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 10-0.01/-0.022.51 ~ 1.3+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 10-0.01/-0.0231.31 ~ 1.8+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 10-0.01/-0.0241.91 ~ 2.8+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 10-0.01/-0.0252.91 ~ 3.8+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 10-0.01/-0.0263.91 ~ 4.8+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 10-0.01/-0.0274.91 ~ 5.8+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 10-0.01/-0.0285.81 ~ 6.8+0.01/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.0052.51 ~ 1.3+0.005/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.00531.31 ~ 1.8+0.005/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.00541.91 ~ 2.8+0.005/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.00552.91 ~ 3.8+0.005/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.00563.91 ~ 4.8+0.005/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.00574.91 ~ 5.8+0.005/015 ~ 50

-

EJECTOR PIN BUSHING 1 Piece(s) 5 Day(s) 100/-0.00585.81 ~ 6.8+0.005/015 ~ 50

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKH51 Surface treatment No
Head thickness 4mm(T4) Concentricity between the hole and shaft diameters ◎0.01 Tapered or not Yes
Center pin tip shape No