1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Ejectr Sleeve M2 / Wall thickness 0.3mm / Taper type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an ejector sleeve that can be set to a thin wall with a minimum wall thickness of 0.3 mm at the tip. It has a tapered shape from the sliding part to the escape hole. In addition, the coaxiality is 0.003/0.005, making it a more accurate product than usual.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ESVX3-[20-110/0.01]-P[2.5-3/0.01]-V[1-2.4/0.01]-C[1.2-2.6/0.01]-S[2-7/1]
ESVX4-[20-110/0.01]-P[3.01-4/0.01]-V[1-3.4/0.01]-C[1.2-3.6/0.01]-S[2-10/1]
ESVX5-[20-110/0.01]-P[4.01-5/0.01]-V[1-4.4/0.01]-C[1.2-4.6/0.01]-S[2-13/1]
ESVX6-[20-110/0.01]-P[5.01-6/0.01]-V[1-5.4/0.01]-C[1.2-5.6/0.01]-S[2-16/1]
ESVX7-[20-110/0.01]-P[6.01-7/0.01]-V[1-6.4/0.01]-C[1.2-6.6/0.01]-S[2-19/1]
ESVX8-[20-110/0.01]-P[7.01-8/0.01]-V[1-7.4/0.01]-C[1.2-7.6/0.01]-S[2-22/1]
ESVXN3-[20-110/0.01]-P[2.5-3/0.01]-V[1-2.4/0.01]-C[1.2-2.6/0.01]-S[2-7/1]
ESVXN4-[20-110/0.01]-P[3.01-4/0.01]-V[1-3.4/0.01]-C[1.2-3.6/0.01]-S[2-10/1]
ESVXN5-[20-110/0.01]-P[4.01-5/0.01]-V[1-4.4/0.01]-C[1.2-4.6/0.01]-S[2-13/1]
ESVXN6-[20-110/0.01]-P[5.01-6/0.01]-V[1-5.4/0.01]-C[1.2-5.6/0.01]-S[2-16/1]
ESVXN7-[20-110/0.01]-P[6.01-7/0.01]-V[1-6.4/0.01]-C[1.2-6.6/0.01]-S[2-19/1]
ESVXN8-[20-110/0.01]-P[7.01-8/0.01]-V[1-7.4/0.01]-C[1.2-7.6/0.01]-S[2-22/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
Concentricity between the hole and shaft diameters No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
C (Recess diameter)
(mm)
S (V hole diameter length)
(mm)

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 102.5 ~ 31 ~ 2.4◎0.003320 ~ 1101.2 ~ 2.62 ~ 7

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 103.01 ~ 41 ~ 3.4◎0.003420 ~ 1101.2 ~ 3.62 ~ 10

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104.01 ~ 51 ~ 4.4◎0.003520 ~ 1101.2 ~ 4.62 ~ 13

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 105.01 ~ 61 ~ 5.4◎0.003620 ~ 1101.2 ~ 5.62 ~ 16

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 106.01 ~ 71 ~ 6.4◎0.003720 ~ 1101.2 ~ 6.62 ~ 19

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 107.01 ~ 81 ~ 7.4◎0.003820 ~ 1101.2 ~ 7.62 ~ 22

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 102.5 ~ 31 ~ 2.4◎0.005320 ~ 1101.2 ~ 2.62 ~ 7

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 103.01 ~ 41 ~ 3.4◎0.005420 ~ 1101.2 ~ 3.62 ~ 10

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104.01 ~ 51 ~ 4.4◎0.005520 ~ 1101.2 ~ 4.62 ~ 13

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 105.01 ~ 61 ~ 5.4◎0.005620 ~ 1101.2 ~ 5.62 ~ 16

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 106.01 ~ 71 ~ 6.4◎0.005720 ~ 1101.2 ~ 6.62 ~ 19

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 107.01 ~ 81 ~ 7.4◎0.005820 ~ 1101.2 ~ 7.62 ~ 22

Loading...

  1. 1

Basic Information

Product composition Single sleeve Material SKH51 Surface treatment No
Head thickness 4mm(T4) Shaft diameter tolerance 0/-0.005 Boring method Grinding
Inner dia. tolerance +0.005/0 Tapered or not Yes Center pin tip shape No