(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dm6 | d | L | ℓ | |
3 | +0.008 +0.002 | 1.9 | 8 | ≤1 |
4 | +0.012 +0.004 | |||
5 | 2.3 | |||
6 | +0.012 +0.004 | 2.9 | 8 | |
8 | +0.015 +0.006 | 3.9 | 10 | |
10 | 4.9 | 12 | ≤1.5 | |
12 | +0.018 +0.007 | 5.5 | 14 | |
16 | 7.4 | ≤2 | ||
20 | +0.021 +0.008 | 8.7 | 16 |
Part Number |
---|
C-DTD4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Arrow mark depth | Month indication | D (Outer diameter) (mm) | Year (year) | Applicable date marked outer diameter (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 836.00 | C-Date Marked Pin | 1 Piece(s) | Available | Same day | 10 | Default | 10/11/12 indication | 4 | - | - | Standard Type |
Loading...
Indication | Part No. | Year | ||
Type | D | |||
Year・Month | C-DTBB (Standard) C-DTBBU (Shallow arrow) | 3 | 22For 2022 23For 2023 24For 2024 | |
4 | ||||
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 |
Indication | Part No. | Year | ||
Type | D | |||
4 years type | C-DT (Standard) C-DTU (Shallow arrow) | 3 | 22For 2022~2025 | |
4 | ||||
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
6 years type | C-DTS (Standard) C-DTSU (Shallow arrow) | 3 | 22For 2022~2027 23For 2023~2028 24For 2024~2029 | |
4 | ||||
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 |
Indication | Part No. | ||
Type | D | ||
Month | C-DTD (Standard) | 3 | |
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
Day (1st digit) | C-DTE (Standard) | 3 | |
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
Day (2nd digit) | C-DTF (Standard) | 3 | |
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
Day | C-DTG (Standard) | 10 | |
12 | |||
16 | |||
20 | |||
No-marking | C-DTN (Standard) | 3 | |
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 |
Brand | C-VALUE | Character type | Concave character | How to mount | Press-fit type |
---|---|---|---|---|---|
Inside arrow exchange | Plate side exchange type | Indication mark | Year | Outside ring outer corner tapered or not | No |
Components | Inside arrow + Outside ring |
Please check the type/dimensions/specifications of the part C-DTD4 in the (Economy Series) INTEGRAL DATE MARKED PINS -Standard Type/Shallow Arrow- series.
Part Number |
---|
C-DT10-24 |
C-DT12-21 |
C-DT12-22 |
C-DTD5 |
C-DTD6 |
C-DTD8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Arrow mark depth | Month indication | D (Outer diameter) (mm) | Year (year) | Applicable date marked outer diameter (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 637.00 | 1 Piece(s) | Available | Same day | - | Default | - | 10 | 24 | - | - | |
฿ 637.00 | 1 Piece(s) | Available | 7 Day(s) | - | Default | - | 12 | 21 | - | Standard | |
฿ 637.00 | 1 Piece(s) | Available | 7 Day(s) | - | Default | - | 12 | 22 | - | Standard | |
฿ 834.00 | 1 Piece(s) | Available | Same day | 10 | Default | 10/11/12 indication | 5 | - | - | Standard Type | |
฿ 771.00 | 1 Piece(s) | Available | Same day | 10 | Default | 10/11/12 indication | 6 | - | - | Standard Type | |
฿ 793.00 | 1 Piece(s) | Available | Same day | 10 | Default | 10/11/12 indication | 8 | - | - | Standard Type |
How can we improve?
How can we improve?