Band Sensors

Brand :
MISUMI
Caution
Product Description
[Features] <.br> - Non-grounded surface, maximum operating temperature is 450 degrees.
・Quantity slide applies from 10 pieces
SUS304(S30400)(1.4301)
The Highest use temperarure 450°C
Use the sleeve at a temperature of no more than 90°C.Specifications

| Part Number | |
| Type | D |
| SSMB | 25 |
| 30 | |
| 35 | |
| 40 | |
| 45 | |
| 50 | |