(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Slanted pin/direct push-up pin with stepped type on both ends. Tap size is compact.
Part Number |
---|
K-KSPSD16-[100-800/1]-F[10-40/1]-P[8-13/1]-Y[12-56/1]-V[12-14/1] |
K-KSPSD20-[100-800/1]-F[10-68/1]-P[10-17/1]-Y[15-72/1]-V[15-18/1] |
K-KSPSD30-[100-800/1]-F[10-50/1]-P[15-27/1]-Y[20-108/1]-V[20-27/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Applicable inclined pin diameter) (mm) | L (L dimension) (mm) | F (Length of inclined block side bearing bore length) (mm) | P (Inclined block side shaft diameter) (mm) | V (Slide unit side diameter) (mm) | Y (Slide unit side length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | 16 | 100 ~ 800 | 10 ~ 40 | 8 ~ 13 | 12 ~ 14 | 12 ~ 56 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | 20 | 100 ~ 800 | 10 ~ 68 | 10 ~ 17 | 15 ~ 18 | 15 ~ 72 | ||
- | ANGULAR PIN | 1 Piece(s) | 5 Day(s) | 10 | 30 | 100 ~ 800 | 10 ~ 50 | 15 ~ 27 | 20 ~ 27 | 20 ~ 108 |
Loading...
Type | Both ends stepped type | Tap size | Compact |
---|
How can we improve?
How can we improve?