Date Marked Pin Set (Plate Side Exchange/Outer Corner Tapered Type)

Brand :
MISUMI
Caution
Product Description
Date Marked Pin Set for Plastic Mold, date marked pin sets are embedded in a cavity or core surface of mold. It's used for engraving number of date, month, year, letter or sign on the injection plastic parts. It can help to reduce cost without having to engrave molds and can be replaced.
SUS420 J2(S42000)(1.4028)
50~53HRC
■Outside ring (For single items
Click here)| Dm6 | Dh7 | dH7 | L | Taper height x | |||
| 3 | +0.008 +0.002 | 3 | 0 -0.01 | 1.4 | +0.01 0 | 8 | 0.4 |
| 4 | +0.012 +0.004 | 4 | 0 -0.012 | 1.9 | 8 | 0.4 | |
| 5 | 5 | 2.3 | 8 | 0.4 | |||
| 6 | 6 | 2.8 | 8 | 0.5 | |||
| 8 | +0.015 +0.006 | 8 | 0 -0.015 | 4 | +0.012 0 | 10 | 0.5 |
| 10 | 10 | 5 | 12 | 0.5 | |||
| 16 | +0.018 +0.007 | 16 | 0 -0.018 | 10 | +0.015 0 | 14 | 0.5 |
| 20 | +0.021 +0.008 | 20 | 0 -0.021 | 12 | +0.018 0 | 16 | 0.5 |

■Inside arrow (For single items
Click here)| No. | dh7 | B | L | K | |
| 3 | 1.4 | 0 -0.01 | 2 | 8 | 3 |
| 4 | 1.9 | 2.8 | 8 | 3 | |
| 5 | 2.3 | 3.4 | 8 | 4 | |
| 6 | 2.8 | 4 | 8 | 4 | |
| 8 | 4 | 0 -0.012 | 5.6 | 10 | 4 |
| 10 | 5 | 6.5 | 12 | 6 | |
| 16 | 10 | 0 -0.015 | 12 | 14 | 6 |
| 20 | 12 | 0 -0.018 | 14 | 16 | 6 |
See below for the relationship between taper height and mark depth.| No. | Arrow mark depth (mm) | |
| Standard | Shallow | |
| 3 | 0.22 | - |
| 4 | 0.25 | 0.14 |
| 5 | 0.3 | 0.16 |
| 6 | 0.4 | 0.18 |
| 8 | 0.4 | 0.20 |
| 10~20 | 0.5 | 0.22 |
The inside arrow for Month indication can be rotated from the PL side (internal side of the die), but it is replaced from plate side.Specifications

•Dimension Table
■Year•Month Type
| Indication | Outside rings divisions | Part Number | Year | ||
| Type | D | ||||
| Year·Month | ![]() | 12 uniform divisions | DTAAT DTAAUT (Shallow arrow) Except for D3 | 3 | 19 for 2019 20 for 2020 (Designation possible from Sep.2019) 21 for 2021 (Designation possible from Sep.2020) |
| 4 | |||||
| 5 | |||||
| 6 | |||||
| 8 | |||||
![]() | DTBBT DTBBUT (Shallow arrow) | 4 | |||
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 16 | |||||
| 20 | |||||
The character font of DTBBT4~6 is small. Click here | |||||
■Year Switching Type
| Indication | Outside rings divisions | Part Number | Year | ||
| Type | D | ||||
| 4 years type | ![]() | 12 uniform divisions | DTT DTUT (Shallow arrow) | 4 | 19 for 2019~2022 20 for 2020~2023 (Designation possible from Sep.2019) 21 for 2021~2024 (Designation possible from Sep.2020) |
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 16 | |||||
| 20 | |||||
| 6 years type | ![]() | 12 uniform divisions | DTST DTSUT (Shallow arrow) | 4 | 19 for 2019~2024 20 for 2020~2025 (Designation possible from Sep.2019) 21 for 2021~2026 (Designation possible from Sep.2020) |
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 16 | |||||
■Month/Day/No-marking Type
| Indication | Outside rings divisions | Part Number | ||
| Type | D | |||
| Month | ![]() | 12 uniform divisions | DTCT DTCUT (Shallow arrow) Except for D3 | 3 |
| 4 | ||||
| 5 | ||||
| 6 | ||||
| 8 | ||||
![]() | 12 uniform divisions | DTDT DTDUT (Shallow arrow) | 4 | |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 16 | ||||
| 20 | ||||
| Day (1st digit) | ![]() | 10 uniform divisions | DTET DTEUT (Shallow arrow) | 4 |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 16 | ||||
| 20 | ||||
| Day (10th digit) | ![]() | 12 uniform divisions | DTFT DTFUT (Shallow arrow) | 4 |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 16 | ||||
| 20 | ||||







