1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Core Pins with Sequential Number Engraving -Concave Character Type-

Straight Core Pins with Sequential Number Engraving -Concave Character Type-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a straight core pin with a serial number designation stamp that allows concave letters to be written on the end surface.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CPH1MR0.6-[10-100/0.01]-*
CPH1MR0.7-[10-100/0.01]-*
CPH1MR0.8-[10-100/0.01]-*
CPH1MR0.9-[10-100/0.01]-*
CPH1MR1-[10-100/0.01]-*
CPH1MR1.1-[10-100/0.01]-*
CPH1MR1.2-[10-100/0.01]-*
CPH1MR1.3-[10-100/0.01]-*
CPH1MR1.4-[10-100/0.01]-*
CPH1MR1.5-[10-100/0.01]-*
CPH1MR1.6-[10-100/0.01]-*
CPH1MR1.7-[10-100/0.01]-*
CPH1MR1.8-[10-100/0.01]-*
CPH1MR1.9-[10-100/0.01]-*
CPH1MR2-[10-100/0.01]-*
CPH1MR2.5-[10-100/0.01]-*
CPH1MR3-[10-100/0.01]-*
CPH1MR3.5-[10-120/0.01]-*
CPH1MR4-[10-120/0.01]-*
CPH1MR4.5-[10-120/0.01]-*
CPH1MR5-[10-150/0.01]-*
CPH1MR5.5-[10-150/0.01]-*
CPH1MR6-[10-150/0.01]-*
CPH1MR6.5-[10-150/0.01]-*
CPH1MR7-[10-150/0.01]-*
CPH1MR8-[10-150/0.01]-*
CPH1MR10-[10-150/0.01]-*
CPHB1MR0.8-[10-100/0.01]-P[0.6-0.79/0.01]-*
CPHB1MR1-[10-100/0.01]-P[0.8-0.99/0.01]-*
CPHB1MR1.5-[10-100/0.01]-P[1-1.49/0.01]-*
CPHB1MR2-[10-100/0.01]-P[1.5-1.99/0.01]-*
CPHB1MR2.5-[10-100/0.01]-P[2-2.49/0.01]-*
CPHB1MR3-[10-100/0.01]-P[2.5-2.99/0.01]-*
CPHB1MR3.5-[10-120/0.01]-P[3-3.49/0.01]-*
CPHB1MR4-[10-120/0.01]-P[3.5-3.99/0.01]-*
CPHB1MR4.5-[10-120/0.01]-P[4-4.49/0.01]-*
CPHB1MR5-[10-150/0.01]-P[4.5-4.99/0.01]-*
CPHB1MR5.5-[10-150/0.01]-P[5-5.49/0.01]-*
CPHB1MR6-[10-150/0.01]-P[5.5-5.99/0.01]-*
CPHB1MR6.5-[10-150/0.01]-P[6-6.49/0.01]-*
CPHB1MR7-[10-150/0.01]-P[6.5-6.99/0.01]-*
CPHB1MR8-[10-150/0.01]-P[7-7.99/0.01]-*
CPHB1MR10-[10-150/0.01]-P[8-9.99/0.01]-*
CPX1MR0.6-[10-100/0.01]-*
CPX1MR0.7-[10-100/0.01]-*
CPX1MR0.8-[10-100/0.01]-*
CPX1MR0.9-[10-100/0.01]-*
CPX1MR1-[10-100/0.01]-*
CPX1MR1.1-[10-100/0.01]-*
CPX1MR1.2-[10-100/0.01]-*
CPX1MR1.3-[10-100/0.01]-*
CPX1MR1.4-[10-100/0.01]-*
CPX1MR1.5-[10-100/0.01]-*
CPX1MR1.6-[10-100/0.01]-*
CPX1MR1.7-[10-100/0.01]-*
CPX1MR1.8-[10-100/0.01]-*
CPX1MR1.9-[10-100/0.01]-*
CPX1MR2-[10-100/0.01]-*
CPX1MR2.5-[10-100/0.01]-*
CPX1MR3-[10-100/0.01]-*
CPX1MR3.5-[10-120/0.01]-*
CPX1MR4-[10-120/0.01]-*
CPX1MR4.5-[10-120/0.01]-*
CPX1MR5-[10-120/0.01]-*
CPX1MR5.5-[10-120/0.01]-*
CPX1MR6-[10-120/0.01]-*
CPX1MR6.5-[10-120/0.01]-*
CPX1MR7-[10-120/0.01]-*
CPX1MR8-[10-120/0.01]-*
CPX1MR10-[10-120/0.01]-*
CPXB1MR0.8-[10-100/0.01]-P[0.6-0.79/0.01]-*
CPXB1MR1-[10-100/0.01]-P[0.8-0.99/0.01]-*
CPXB1MR1.5-[10-100/0.01]-P[1-1.49/0.01]-*
CPXB1MR2-[10-100/0.01]-P[1.5-1.99/0.01]-*
CPXB1MR2.5-[10-100/0.01]-P[2-2.49/0.01]-*
CPXB1MR3-[10-100/0.01]-P[2.5-2.99/0.01]-*
CPXB1MR3.5-[10-120/0.01]-P[3-3.49/0.01]-*
CPXB1MR4-[10-120/0.01]-P[3.5-3.99/0.01]-*
CPXB1MR4.5-[10-120/0.01]-P[4-4.49/0.01]-*
CPXB1MR5-[10-120/0.01]-P[4.5-4.99/0.01]-*
CPXB1MR5.5-[10-120/0.01]-P[5-5.49/0.01]-*
CPXB1MR6-[10-120/0.01]-P[5.5-5.99/0.01]-*
CPXB1MR6.5-[10-120/0.01]-P[6-6.49/0.01]-*
CPXB1MR7-[10-120/0.01]-P[6.5-6.99/0.01]-*
CPXB1MR8-[10-120/0.01]-P[7-7.99/0.01]-*
CPXB1MR10-[10-120/0.01]-P[8-9.99/0.01]-*
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter tolerance D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
Engraving character designation

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0050.6-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0050.7-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0050.8-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0050.9-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0051-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0051.1-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0051.2-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0051.3-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0051.4-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0051.5-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0051.6-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0051.7-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0051.8-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0051.9-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0052-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0052.5-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0053-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0053.5-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0054-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0054.5-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0055-10 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0055.5-10 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0056-10 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0056.5-10 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0057-10 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0058-10 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.00510-10 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0050.6 ~ 0.790.810 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0050.8 ~ 0.99110 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0051 ~ 1.491.510 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0051.5 ~ 1.99210 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0052 ~ 2.492.510 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0052.5 ~ 2.99310 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0053 ~ 3.493.510 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0053.5 ~ 3.99410 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0054 ~ 4.494.510 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0054.5 ~ 4.99510 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0055 ~ 5.495.510 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0055.5 ~ 5.99610 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0056 ~ 6.496.510 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0056.5 ~ 6.99710 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0057 ~ 7.99810 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 100/-0.0058 ~ 9.991010 ~ 150※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.020.6-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.020.7-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.020.8-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.020.9-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.021-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.021.1-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.021.2-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.021.3-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.021.4-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.021.5-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.021.6-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.021.7-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.021.8-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.021.9-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.022-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.022.5-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.023-10 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.023.5-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.024-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.024.5-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.025-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.025.5-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.026-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.026.5-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.027-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.028-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.0210-10 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.020.6 ~ 0.790.810 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.020.8 ~ 0.99110 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.021 ~ 1.491.510 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.021.5 ~ 1.99210 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.022 ~ 2.492.510 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.022.5 ~ 2.99310 ~ 100※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.023 ~ 3.493.510 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.023.5 ~ 3.99410 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.024 ~ 4.494.510 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.024.5 ~ 4.99510 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.025 ~ 5.495.510 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.025.5 ~ 5.99610 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.026 ~ 6.496.510 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.026.5 ~ 6.99710 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.027 ~ 7.99810 ~ 120※Designation by WOS

-

COREP IN 1 Piece(s) 5 Day(s) 10-0.01/-0.028 ~ 9.991010 ~ 120※Designation by WOS

Loading...

  1. 1
 

Basic Information

Shape type With engraving Material SKH51 Quenching Hardening steel
L dimension tolerance +0.02/0 Head thickness 4mm(T4) Tip shape No
Gas release shape No Character engraving type Concave character (Sequential numbering) Number of engraving characters 1 characters