1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pins For Ejector Block

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pins For Ejector Block
  • Pins For Ejector Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Die steel SKD61 + nitrided ejector block pin.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EBPJ6-[40-450/0.01]-M3
EBPJ7-[40-450/0.01]-M[3,​4]
EBPJ8-[40-500/0.01]-M[3,​4,​5]
EBPJ10-[40-500/0.01]-M[3,​4,​5,​6]
EBPJ12-[40-500/0.01]-M[3,​4,​5,​6,​8]
EBPJ12-[500.1-800/0.1]-M[3,​4,​5,​6,​8]
EBPJ16-[40-500/0.01]-M[3,​4,​5,​6,​8,​10,​12]
EBPJ16-[500.1-800/0.1]-M[3,​4,​5,​6,​8,​10,​12]
EBPJ20-[40-500/0.01]-M[3,​4,​5,​6,​8,​10,​12,​16]
EBPJ20-[500.1-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSP (Shaft diameter)
(mm)
L (L dimension)
(mm)
M (Tap diameter)
(mm)

-

PINS FOR EJECTOR BLOCK 1 Piece(s) 5 Day(s) 10640 ~ 4503

-

PINS FOR EJECTOR BLOCK 1 Piece(s) 5 Day(s) 10740 ~ 4503 ~ 4

-

PINS FOR EJECTOR BLOCK 1 Piece(s) 5 Day(s) 10840 ~ 5003 ~ 5

-

PINS FOR EJECTOR BLOCK 1 Piece(s) 5 Day(s) 101040 ~ 5003 ~ 6

-

PINS FOR EJECTOR BLOCK 1 Piece(s) 5 Day(s) 101240 ~ 5003 ~ 8

-

PINS FOR EJECTOR BLOCK 1 Piece(s) 5 Day(s) 1012500.1 ~ 8003 ~ 8

-

PINS FOR EJECTOR BLOCK 1 Piece(s) 5 Day(s) 101640 ~ 5003 ~ 12

-

PINS FOR EJECTOR BLOCK 1 Piece(s) 5 Day(s) 1016500.1 ~ 8003 ~ 12

-

PINS FOR EJECTOR BLOCK 1 Piece(s) 5 Day(s) 102040 ~ 5003 ~ 16

-

PINS FOR EJECTOR BLOCK 1 Piece(s) 5 Day(s) 1020500.1 ~ 8003 ~ 16

Loading...

  1. 1