Lead Wires For Heater

Brand :
MISUMI
Caution
Product Description
■Features
・Can be used to extend the heater lead wire.
・This is a pack of 10 pieces.
■Lead for heater

Note: 100PACK-GHRS is the packing for 100 pcs.
Section A is stripped of coating, but a part of coating is left to facilitate operation.
Coating can be easily removed with hand.
Lead heat resistance temperature: 180°C or lower

Note: 100PACK-GHRS is the packing for 100 pcs.
Section A is stripped of coating, but a part of coating is left to facilitate operation.Coating can be easily removed with hand.
Lead heat resistance temperature: 180°C or lower
Specifications

| Lead nominal cross-sectional area [mm2 , (sq)] | Max. usable wattage | Max. usable current (A) | Part Number | L | |||
| At 100V | At 200V | PACK | Type | No. | |||
| 0.75 | 750 | 1500 | 7.5 | 10PACK | GHRS | 0.75 | 1000 |
| 1.25 | 1250 | 2500 | 12.5 | 1.25 | |||
| 2 | 1750 | 3500 | 17.5 | 2 | |||