1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Date Marked Pins For Die Cast -Small Diameter Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a small diameter type date mark for die casting. The character draft angle is 10°.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CDMB6-*-*
CDMB7-*-*
CDMB8-*-*
CDMD6-[1-31/1]
CDMD7-[1-31/1]
CDMD8-[1-31/1]
CDMM6-[1-12/1]
CDMM7-[1-12/1]
CDMM8-[1-12/1]
CDMN6-*
CDMN7-*
CDMN8-*
CDMP6-*
CDMP7-*
CDMP8-*
CDMX6
CDMX7
CDMX8
CDMY6-**
CDMY7-**
CDMY8-**
SN-CDMB6-*-*
SN-CDMB7-*-*
SN-CDMB8-*-*
SN-CDMN6-*
SN-CDMN7-*
SN-CDMN8-*
SN-CDMP6-*
SN-CDMP7-*
SN-CDMP8-*
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD (Shaft diameter)
(mm)
Characters for engraving Engraving character designation Upper engraved character

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 106Free designation (Top/bottom row)※Designation by WOS-

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 107Free designation (Top/bottom row)※Designation by WOS-

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 108Free designation (Top/bottom row)※Designation by WOS-

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 106Month/Day (Bottom row)-1 ~ 31

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 107Month/Day (Bottom row)-1 ~ 31

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 108Month/Day (Bottom row)-1 ~ 31

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 106Month/Day (Top row)-1 ~ 12

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 107Month/Day (Top row)-1 ~ 12

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 108Month/Day (Top row)-1 ~ 12

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 106Free designation (Bottom row)※Designation by WOS-

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 107Free designation (Bottom row)※Designation by WOS-

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 108Free designation (Bottom row)※Designation by WOS-

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 106Free designation (Top row)※Designation by WOS-

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 107Free designation (Top row)※Designation by WOS-

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 108Free designation (Top row)※Designation by WOS-

฿ 275.28

DATE MARK PIN FOR DIE CAST 1 Piece(s) Available Same day 106No characters--

฿ 275.28

DATE MARK PIN FOR DIE CAST 1 Piece(s) Available Same day 107No characters--

฿ 275.28

DATE MARK PIN FOR DIE CAST 1 Piece(s) Available Same day 108No characters--

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 106Year※Designation by WOS-

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 107Year※Designation by WOS-

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) 108Year※Designation by WOS-

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) -6Character Sequential Number Specification (Upper And Lower Rows)--

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) -7Character Sequential Number Specification (Upper And Lower Rows)--

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) -8Character Sequential Number Specification (Upper And Lower Rows)--

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) -6Character Sequential Number Specification (Lower Row)--

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) -7Character Sequential Number Specification (Lower Row)--

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) -8Character Sequential Number Specification (Lower Row)--

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) -6Character Sequential Number Specification (Upper Row)--

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) -7Character Sequential Number Specification (Upper Row)--

-

DATE MARKED PIN 1 Piece(s) 5 Day(s) -8Character Sequential Number Specification (Upper Row)--

Loading...

  1. 1
 

Basic Information

Product type Date marked pins How to mount Standard Material DH2F
Type Small diameter type