1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Core Pins For Die Cast -Shaft Diameter (P) Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a core pin for die casting with a specified shaft diameter (P) of 0.01mm.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
DPB4-[30-200/0.01]-P[3.5-3.99/0.01]
DPB5-[30-200/0.01]-P[4-4.99/0.01]
DPB6-[30-200/0.01]-P[5-5.99/0.01]
DPB8-[30-200/0.01]-P[6-7.99/0.01]
DPB10-[30-200/0.01]-P[8-9.99/0.01]
DPB12-[30-200/0.01]-P[10-11.99/0.01]
DPB14-[30-200/0.01]-P[12-13.99/0.01]
DPB16-[30-200/0.01]-P[14-15.99/0.01]
DPB18-[30-200/0.01]-P[16-17.99/0.01]
DPDBA4-[30-200/0.01]-P[3.5-3.99/0.01]-F[10-199.99/0.01]-V[1-3.98/0.01]
DPDBA5-[30-200/0.01]-P[4-4.99/0.01]-F[10-199.99/0.01]-V[1.5-4.98/0.01]
DPDBA6-[30-200/0.01]-P[5-5.99/0.01]-F[10-199.99/0.01]-V[2-5.98/0.01]
DPDBA8-[30-200/0.01]-P[6-7.99/0.01]-F[10-199.99/0.01]-V[2-7.98/0.01]
DPDBA10-[30-200/0.01]-P[8-9.99/0.01]-F[10-199.99/0.01]-V[2-9.98/0.01]
DPDBA12-[30-200/0.01]-P[10-11.99/0.01]-F[10-199.99/0.01]-V[2.5-11.98/0.01]
DPDBA14-[30-200/0.01]-P[12-13.99/0.01]-F[10-199.99/0.01]-V[2.5-13.98/0.01]
DPDBA16-[30-200/0.01]-P[14-15.99/0.01]-F[10-199.99/0.01]-V[2.5-15.98/0.01]
DPDBA18-[30-200/0.01]-P[16-17.99/0.01]-F[10-199.99/0.01]-V[2.5-17.98/0.01]
DPDBC4-[30-200/0.01]-P[3.5-3.99/0.01]-F[10-199.99/0.01]-A[1-3.98/0.01]-V[1-3.98/0.01]
DPDBC5-[30-200/0.01]-P[4-4.99/0.01]-F[10-199.99/0.01]-A[1.5-4.98/0.01]-V[1.5-4.98/0.01]
DPDBC6-[30-200/0.01]-P[5-5.99/0.01]-F[10-199.99/0.01]-A[2-5.98/0.01]-V[2-5.98/0.01]
DPDBC8-[30-200/0.01]-P[6-7.99/0.01]-F[10-199.99/0.01]-A[2-7.98/0.01]-V[2-7.98/0.01]
DPDBC10-[30-200/0.01]-P[8-9.99/0.01]-F[10-199.99/0.01]-A[2-9.98/0.01]-V[2-9.98/0.01]
DPDBC12-[30-200/0.01]-P[10-11.99/0.01]-F[10-199.99/0.01]-A[2.5-11.98/0.01]-V[2.5-11.98/0.01]
DPDBC14-[30-200/0.01]-P[12-13.99/0.01]-F[10-199.99/0.01]-A[2.5-13.98/0.01]-V[2.5-13.98/0.01]
DPDBC16-[30-200/0.01]-P[14-15.99/0.01]-F[10-199.99/0.01]-A[2.5-15.98/0.01]-V[2.5-15.98/0.01]
DPDBC18-[30-200/0.01]-P[16-17.99/0.01]-F[10-199.99/0.01]-A[2.5-17.98/0.01]-V[2.5-17.98/0.01]
DPDBD4-[30-200/0.01]-P[3.5-3.99/0.01]-F[10-199.99/0.01]-A[1-3.98/0.01]-V[1-3.98/0.01]-C[0.1-1.5/0.1]
DPDBD5-[30-200/0.01]-P[4-4.99/0.01]-F[10-199.99/0.01]-A[1.5-4.98/0.01]-V[1.5-4.98/0.01]-C[0.1-1.5/0.1]
DPDBD6-[30-200/0.01]-P[5-5.99/0.01]-F[10-199.99/0.01]-A[2-5.98/0.01]-V[2-5.98/0.01]-C[0.1-1.5/0.1]
DPDBD8-[30-200/0.01]-P[6-7.99/0.01]-F[10-199.99/0.01]-A[2-7.98/0.01]-V[2-7.98/0.01]-C[0.1-1.5/0.1]
DPDBD10-[30-200/0.01]-P[8-9.99/0.01]-F[10-199.99/0.01]-A[2-9.98/0.01]-V[2-9.98/0.01]-C[0.1-1.5/0.1]
DPDBD12-[30-200/0.01]-P[10-11.99/0.01]-F[10-199.99/0.01]-A[2-11.98/0.01]-V[2-11.98/0.01]-C[0.1-1.5/0.1]
DPDBD14-[30-200/0.01]-P[12-13.99/0.01]-F[10-199.99/0.01]-A[2.5-13.98/0.01]-V[2.5-13.98/0.01]-C[0.1-1.5/0.1]
DPDBD16-[30-200/0.01]-P[14-15.99/0.01]-F[10-199.99/0.01]-A[2.5-15.98/0.01]-V[2.5-15.98/0.01]-C[0.1-1.5/0.1]
DPDBD18-[30-200/0.01]-P[16-17.99/0.01]-F[10-199.99/0.01]-A[2.5-17.98/0.01]-V[2.5-17.98/0.01]-C[0.1-1.5/0.1]
DPDBE4-[30-200/0.01]-P[3.5-3.99/0.01]-F[10-199.99/0.01]-A[1-3.98/0.01]-V[1-3.98/0.01]-R[0.3-1.8/0.01]
DPDBE5-[30-200/0.01]-P[4-4.99/0.01]-F[10-199.99/0.01]-A[1.5-4.98/0.01]-V[1.5-4.98/0.01]-R[0.3-2.4/0.1]
DPDBE6-[30-200/0.01]-P[5-5.99/0.01]-F[10-199.99/0.01]-A[2-5.98/0.01]-V[2-5.98/0.01]-R[0.3-2.9/0.1]
DPDBE8-[30-200/0.01]-P[6-7.99/0.01]-F[10-199.99/0.01]-A[2-7.98/0.01]-V[2-7.98/0.01]-R[0.3-3.9/0.1]
DPDBE10-[30-200/0.01]-P[8-9.99/0.01]-F[10-199.99/0.01]-A[2-9.98/0.01]-V[2-9.98/0.01]-R[0.3-4.9/0.1]
DPDBE12-[30-200/0.01]-P[10-11.99/0.01]-F[10-199.99/0.01]-A[2-11.98/0.01]-V[2-11.98/0.01]-R[0.3-5.9/0.1]
DPDBE14-[30-200/0.01]-P[12-13.99/0.01]-F[10-199.99/0.01]-A[2-13.98/0.01]-V[2-13.98/0.01]-R[0.3-6.9/0.1]
DPDBE16-[30-200/0.01]-P[14-15.99/0.01]-F[10-199.99/0.01]-A[2-15.98/0.01]-V[2-15.98/0.01]-R[0.3-7.9/0.1]
DPDBE18-[30-200/0.01]-P[16-17.99/0.01]-F[10-199.99/0.01]-A[2-17.98/0.01]-V[2-17.98/0.01]-R[0.3-8.9/0.1]
DSBA4-[30-200/0.01]-P[3.5-3.99/0.01]-F[10-199.9/0.01]-V[1-3.98/0.01]
DSBA5-[30-200/0.01]-P[4-4.99/0.01]-F[10-199.9/0.01]-V[1.5-4.98/0.01]
DSBA6-[30-200/0.01]-P[5-5.99/0.01]-F[10-199.9/0.01]-V[2-5.98/0.01]
DSBA8-[30-200/0.01]-P[6-7.99/0.01]-F[10-199.9/0.01]-V[2-7.98/0.01]
DSBA10-[30-200/0.01]-P[8-9.99/0.01]-F[10-199.9/0.01]-V[2-9.98/0.01]
DSBA12-[30-200/0.01]-P[10-11.99/0.01]-F[10-199.9/0.01]-V[2.5-11.98/0.01]
DSBA14-[30-200/0.01]-P[12-13.99/0.01]-F[10-199.9/0.01]-V[2.5-13.98/0.01]
DSBA16-[30-200/0.01]-P[14-15.99/0.01]-F[10-199.9/0.01]-V[2.5-15.98/0.01]
DSBA18-[30-200/0.01]-P[16-17.99/0.01]-F[10-199.9/0.01]-V[2.5-17.98/0.01]
DSBC4-[30-200/0.01]-P[3.5-3.99/0.01]-F[10-199.9/0.01]-A[1-3.98/0.01]-V[1-3.98/0.01]
DSBC5-[30-200/0.01]-P[4-4.99/0.01]-F[10-199.9/0.01]-A[1.5-4.98/0.01]-V[1.5-4.98/0.01]
DSBC6-[30-200/0.01]-P[5-5.99/0.01]-F[10-199.9/0.01]-A[2-5.98/0.01]-V[2-5.98/0.01]
DSBC8-[30-200/0.01]-P[6-7.99/0.01]-F[10-199.9/0.01]-A[2-7.98/0.01]-V[2-7.98/0.01]
DSBC10-[30-200/0.01]-P[8-9.99/0.01]-F[10-199.9/0.01]-A[2-9.98/0.01]-V[2-9.98/0.01]
DSBC12-[30-200/0.01]-P[10-11.99/0.01]-F[10-199.9/0.01]-A[2-11.98/0.01]-V[2-11.98/0.01]
DSBC14-[30-200/0.01]-P[12-13.99/0.01]-F[10-199.9/0.01]-A[2.5-13.98/0.01]-V[2.5-13.98/0.01]
DSBC16-[30-200/0.01]-P[14-15.99/0.01]-F[10-199.9/0.01]-A[2.5-15.98/0.01]-V[2.5-15.98/0.01]
DSBC18-[30-200/0.01]-P[16-17.99/0.01]-F[10-199.9/0.01]-A[2.5-17.98/0.01]-V[2.5-17.98/0.01]
DSBD4-[30-200/0.01]-P[3.5-3.99/0.01]-F[10-199.9/0.01]-A[1-3.98/0.01]-V[1-3.98/0.01]-C[0.1-1.5/0.1]
DSBD5-[30-200/0.01]-P[4-4.99/0.01]-F[10-199.9/0.01]-A[1.5-4.98/0.01]-V[1.5-4.98/0.01]-C[0.1-1.5/0.1]
DSBD6-[30-200/0.01]-P[5-5.99/0.01]-F[10-199.9/0.01]-A[2-7.98/0.01]-V[2-5.98/0.01]-C[0.1-1.5/0.1]
DSBD8-[30-200/0.01]-P[6-7.99/0.01]-F[10-199.9/0.01]-A[2-7.98/0.01]-V[2-7.98/0.01]-C[0.1-1.5/0.1]
DSBD10-[30-200/0.01]-P[8-9.99/0.01]-F[10-199.9/0.01]-A[2-9.98/0.01]-V[2-9.98/0.01]-C[0.1-1.5/0.1]
DSBD12-[30-200/0.01]-P[10-11.99/0.01]-F[10-199.9/0.01]-A[2-11.98/0.01]-V[2-11.98/0.01]-C[0.1-1.5/0.1]
DSBD14-[30-200/0.01]-P[12-13.99/0.01]-F[10-199.9/0.01]-A[2.5-13.98/0.01]-V[2.5-13.98/0.01]-C[0.1-1.5/0.1]
DSBD16-[30-200/0.01]-P[14-15.99/0.01]-F[10-199.9/0.01]-A[2.5-15.98/0.01]-V[2.5-15.98/0.01]-C[0.1-1.5/0.1]
DSBD18-[30-200/0.01]-P[16-17.99/0.01]-F[10-199.9/0.01]-A[2.5-17.98/0.01]-V[2.5-17.98/0.01]-C[0.1-1.5/0.1]
DSBE4-[30-200/0.01]-P[3.5-3.99/0.01]-F[10-199.9/0.01]-A[1-3.98/0.01]-V[1-3.98/0.01]-R[0.3-1.8/0.1]
DSBE5-[30-200/0.01]-P[4-4.99/0.01]-F[10-199.9/0.01]-A[1.5-4.98/0.01]-V[1.5-4.98/0.01]-R[0.3-2.4/0.1]
DSBE6-[30-200/0.01]-P[5-5.99/0.01]-F[10-199.9/0.01]-A[2-5.98/0.01]-V[2-5.98/0.01]-R[0.3-2.9/0.1]
DSBE8-[30-200/0.01]-P[6-7.99/0.01]-F[10-199.9/0.01]-A[2-7.98/0.01]-V[2-7.98/0.01]-R[0.3-3.9/0.1]
DSBE10-[30-200/0.01]-P[8-9.99/0.01]-F[10-199.9/0.01]-A[2-9.98/0.01]-V[2-9.98/0.01]-R[0.3-4.9/0.1]
DSBE12-[30-200/0.01]-P[10-11.99/0.01]-F[10-199.9/0.01]-A[2-11.98/0.01]-V[2-11.98/0.01]-R[0.3-5.9/0.1]
DSBE14-[30-200/0.01]-P[12-13.99/0.01]-F[10-199.9/0.01]-A[2.5-13.98/0.01]-V[2.5-13.98/0.01]-R[0.3-6.9/0.1]
DSBE16-[30-200/0.01]-P[14-15.99/0.01]-F[10-199.9/0.01]-A[2.5-15.98/0.01]-V[2.5-15.98/0.01]-R[0.3-7.9/0.1]
DSBE18-[30-200/0.01]-P[16-17.99/0.01]-F[10-199.9/0.01]-A[2.5-17.98/0.01]-V[2.5-17.98/0.01]-R[0.3-8.9/0.1]
DSPB4-[30-200/0.01]-P[3.5-3.99/0.01]
DSPB5-[30-200/0.01]-P[4-4.99/0.01]
DSPB6-[30-200/0.01]-P[5-5.99/0.01]
DSPB8-[30-200/0.01]-P[6-7.99/0.01]
DSPB10-[30-200/0.01]-P[8-9.99/0.01]
DSPB12-[30-200/0.01]-P[10-11.99/0.01]
DSPB14-[30-200/0.01]-P[12-13.99/0.01]
DSPB16-[30-200/0.01]-P[14-15.99/0.01]
DSPB18-[30-200/0.01]-P[16-17.99/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWith/without nitriding Tip step shape A (Tip part)
(mm)
L (L dimension)
(mm)
P (Shaft diameter)
(mm)
C
(mm)
F
(mm)
V (Tip part)
(mm)
R
(mm)

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesNo-30 ~ 2003.5 ~ 3.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesNo-30 ~ 2004 ~ 4.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesNo-30 ~ 2005 ~ 5.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesNo-30 ~ 2006 ~ 7.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesNo-30 ~ 2008 ~ 9.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesNo-30 ~ 20010 ~ 11.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesNo-30 ~ 20012 ~ 13.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesNo-30 ~ 20014 ~ 15.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesNo-30 ~ 20016 ~ 17.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesTapered-30 ~ 2003.5 ~ 3.99-10 ~ 199.991 ~ 3.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesTapered-30 ~ 2004 ~ 4.99-10 ~ 199.991.5 ~ 4.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesTapered-30 ~ 2005 ~ 5.99-10 ~ 199.992 ~ 5.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesTapered-30 ~ 2006 ~ 7.99-10 ~ 199.992 ~ 7.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesTapered-30 ~ 2008 ~ 9.99-10 ~ 199.992 ~ 9.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesTapered-30 ~ 20010 ~ 11.99-10 ~ 199.992.5 ~ 11.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesTapered-30 ~ 20012 ~ 13.99-10 ~ 199.992.5 ~ 13.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesTapered-30 ~ 20014 ~ 15.99-10 ~ 199.992.5 ~ 15.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesTapered-30 ~ 20016 ~ 17.99-10 ~ 199.992.5 ~ 17.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane1 ~ 3.9830 ~ 2003.5 ~ 3.99-10 ~ 199.991 ~ 3.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane1.5 ~ 4.9830 ~ 2004 ~ 4.99-10 ~ 199.991.5 ~ 4.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane2 ~ 5.9830 ~ 2005 ~ 5.99-10 ~ 199.992 ~ 5.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane2 ~ 7.9830 ~ 2006 ~ 7.99-10 ~ 199.992 ~ 7.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane2 ~ 9.9830 ~ 2008 ~ 9.99-10 ~ 199.992 ~ 9.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane2.5 ~ 11.9830 ~ 20010 ~ 11.99-10 ~ 199.992.5 ~ 11.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane2.5 ~ 13.9830 ~ 20012 ~ 13.99-10 ~ 199.992.5 ~ 13.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane2.5 ~ 15.9830 ~ 20014 ~ 15.99-10 ~ 199.992.5 ~ 15.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane2.5 ~ 17.9830 ~ 20016 ~ 17.99-10 ~ 199.992.5 ~ 17.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane (Designation)1 ~ 3.9830 ~ 2003.5 ~ 3.990.1 ~ 1.510 ~ 199.991 ~ 3.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane (Designation)1.5 ~ 4.9830 ~ 2004 ~ 4.990.1 ~ 1.510 ~ 199.991.5 ~ 4.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane (Designation)2 ~ 5.9830 ~ 2005 ~ 5.990.1 ~ 1.510 ~ 199.992 ~ 5.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane (Designation)2 ~ 7.9830 ~ 2006 ~ 7.990.1 ~ 1.510 ~ 199.992 ~ 7.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane (Designation)2 ~ 9.9830 ~ 2008 ~ 9.990.1 ~ 1.510 ~ 199.992 ~ 9.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane (Designation)2 ~ 11.9830 ~ 20010 ~ 11.990.1 ~ 1.510 ~ 199.992 ~ 11.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane (Designation)2.5 ~ 13.9830 ~ 20012 ~ 13.990.1 ~ 1.510 ~ 199.992.5 ~ 13.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane (Designation)2.5 ~ 15.9830 ~ 20014 ~ 15.990.1 ~ 1.510 ~ 199.992.5 ~ 15.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesC plane (Designation)2.5 ~ 17.9830 ~ 20016 ~ 17.990.1 ~ 1.510 ~ 199.992.5 ~ 17.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesR1 ~ 3.9830 ~ 2003.5 ~ 3.99-10 ~ 199.991 ~ 3.980.3 ~ 1.8

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesR1.5 ~ 4.9830 ~ 2004 ~ 4.99-10 ~ 199.991.5 ~ 4.980.3 ~ 2.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesR2 ~ 5.9830 ~ 2005 ~ 5.99-10 ~ 199.992 ~ 5.980.3 ~ 2.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesR2 ~ 7.9830 ~ 2006 ~ 7.99-10 ~ 199.992 ~ 7.980.3 ~ 3.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesR2 ~ 9.9830 ~ 2008 ~ 9.99-10 ~ 199.992 ~ 9.980.3 ~ 4.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesR2 ~ 11.9830 ~ 20010 ~ 11.99-10 ~ 199.992 ~ 11.980.3 ~ 5.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesR2 ~ 13.9830 ~ 20012 ~ 13.99-10 ~ 199.992 ~ 13.980.3 ~ 6.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesR2 ~ 15.9830 ~ 20014 ~ 15.99-10 ~ 199.992 ~ 15.980.3 ~ 7.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10YesR2 ~ 17.9830 ~ 20016 ~ 17.99-10 ~ 199.992 ~ 17.980.3 ~ 8.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoTapered-30 ~ 2003.5 ~ 3.99-10 ~ 199.91 ~ 3.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoTapered-30 ~ 2004 ~ 4.99-10 ~ 199.91.5 ~ 4.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoTapered-30 ~ 2005 ~ 5.99-10 ~ 199.92 ~ 5.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoTapered-30 ~ 2006 ~ 7.99-10 ~ 199.92 ~ 7.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoTapered-30 ~ 2008 ~ 9.99-10 ~ 199.92 ~ 9.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoTapered-30 ~ 20010 ~ 11.99-10 ~ 199.92.5 ~ 11.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoTapered-30 ~ 20012 ~ 13.99-10 ~ 199.92.5 ~ 13.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoTapered-30 ~ 20014 ~ 15.99-10 ~ 199.92.5 ~ 15.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoTapered-30 ~ 20016 ~ 17.99-10 ~ 199.92.5 ~ 17.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane1 ~ 3.9830 ~ 2003.5 ~ 3.99-10 ~ 199.91 ~ 3.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane1.5 ~ 4.9830 ~ 2004 ~ 4.99-10 ~ 199.91.5 ~ 4.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane2 ~ 5.9830 ~ 2005 ~ 5.99-10 ~ 199.92 ~ 5.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane2 ~ 7.9830 ~ 2006 ~ 7.99-10 ~ 199.92 ~ 7.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane2 ~ 9.9830 ~ 2008 ~ 9.99-10 ~ 199.92 ~ 9.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane2 ~ 11.9830 ~ 20010 ~ 11.99-10 ~ 199.92 ~ 11.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane2.5 ~ 13.9830 ~ 20012 ~ 13.99-10 ~ 199.92.5 ~ 13.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane2.5 ~ 15.9830 ~ 20014 ~ 15.99-10 ~ 199.92.5 ~ 15.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane2.5 ~ 17.9830 ~ 20016 ~ 17.99-10 ~ 199.92.5 ~ 17.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane (Designation)1 ~ 3.9830 ~ 2003.5 ~ 3.990.1 ~ 1.510 ~ 199.91 ~ 3.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane (Designation)1.5 ~ 4.9830 ~ 2004 ~ 4.990.1 ~ 1.510 ~ 199.91.5 ~ 4.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane (Designation)2 ~ 7.9830 ~ 2005 ~ 5.990.1 ~ 1.510 ~ 199.92 ~ 5.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane (Designation)2 ~ 7.9830 ~ 2006 ~ 7.990.1 ~ 1.510 ~ 199.92 ~ 7.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane (Designation)2 ~ 9.9830 ~ 2008 ~ 9.990.1 ~ 1.510 ~ 199.92 ~ 9.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane (Designation)2 ~ 11.9830 ~ 20010 ~ 11.990.1 ~ 1.510 ~ 199.92 ~ 11.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane (Designation)2.5 ~ 13.9830 ~ 20012 ~ 13.990.1 ~ 1.510 ~ 199.92.5 ~ 13.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane (Designation)2.5 ~ 15.9830 ~ 20014 ~ 15.990.1 ~ 1.510 ~ 199.92.5 ~ 15.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoC plane (Designation)2.5 ~ 17.9830 ~ 20016 ~ 17.990.1 ~ 1.510 ~ 199.92.5 ~ 17.98-

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoR1 ~ 3.9830 ~ 2003.5 ~ 3.99-10 ~ 199.91 ~ 3.980.3 ~ 1.8

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoR1.5 ~ 4.9830 ~ 2004 ~ 4.99-10 ~ 199.91.5 ~ 4.980.3 ~ 2.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoR2 ~ 5.9830 ~ 2005 ~ 5.99-10 ~ 199.92 ~ 5.980.3 ~ 2.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoR2 ~ 7.9830 ~ 2006 ~ 7.99-10 ~ 199.92 ~ 7.980.3 ~ 3.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoR2 ~ 9.9830 ~ 2008 ~ 9.99-10 ~ 199.92 ~ 9.980.3 ~ 4.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoR2 ~ 11.9830 ~ 20010 ~ 11.99-10 ~ 199.92 ~ 11.980.3 ~ 5.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoR2.5 ~ 13.9830 ~ 20012 ~ 13.99-10 ~ 199.92.5 ~ 13.980.3 ~ 6.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoR2.5 ~ 15.9830 ~ 20014 ~ 15.99-10 ~ 199.92.5 ~ 15.980.3 ~ 7.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoR2.5 ~ 17.9830 ~ 20016 ~ 17.99-10 ~ 199.92.5 ~ 17.980.3 ~ 8.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoNo-30 ~ 2003.5 ~ 3.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoNo-30 ~ 2004 ~ 4.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoNo-30 ~ 2005 ~ 5.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoNo-30 ~ 2006 ~ 7.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoNo-30 ~ 2008 ~ 9.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoNo-30 ~ 20010 ~ 11.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoNo-30 ~ 20012 ~ 13.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoNo-30 ~ 20014 ~ 15.99----

-

CORE PIN 1 Piece(s) 5 Day(s) 10NoNo-30 ~ 20016 ~ 17.99----

Loading...

  1. 1
 

Basic Information

Processing method Standard