(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stepped ejector pin for die casting with die steel SKD61 + nitriding treatment and specified tip diameter/total length.
Part Number |
---|
DESF4-[50-500/0.01]-P[1.5-3.9/0.01]-N[30-590/1] |
DESF4-[500.1-600/0.1]-P[1.5-3.9/0.01]-N[30-590/1] |
DESF5-[50-500/0.01]-P[3-4.9/0.01]-N[30-590/1] |
DESF5-[500.1-600/0.1]-P[3-4.9/0.01]-N[30-590/1] |
DESF6-[50-500/0.01]-P[4-5.9/0.01]-N[30-690/1] |
DESF6-[500.1-700/0.1]-P[4-5.9/0.01]-N[30-690/1] |
DESF7-[50-500/0.01]-P[4.9-6.9/0.01]-N[30-680/1] |
DESF7-[500.1-800/0.1]-P[4.9-6.9/0.01]-N[30-680/1] |
DESF8-[50-500/0.01]-P[5.9-7.9/0.01]-N[30-790/1] |
DESF8-[500.1-800/0.1]-P[5.9-7.9/0.01]-N[30-790/1] |
DESF10-[50-500/0.01]-P[7.9-9.9/0.01]-N[30-780/1] |
DESF10-[500.1-800/0.1]-P[7.9-9.9/0.01]-N[30-780/1] |
DESF12-[50-500/0.01]-P[8.9-11.9/0.01]-N[30-780/1] |
DESF12-[500.1-800/0.1]-P[8.9-11.9/0.01]-N[30-780/1] |
DESF15-[50-500/0.01]-P[10.9-14.9/0.01]-N[30-780/1] |
DESF15-[500.1-800/0.1]-P[10.9-14.9/0.01]-N[30-780/1] |
DESF20-[50-500/0.01]-P[15.9-19.9/0.01]-N[30-780/1] |
DESF20-[500.1-800/0.1]-P[15.9-19.9/0.01]-N[30-780/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | P (Shaft diameter) (mm) | D (Shaft diameter) (mm) | L (L dimension) (mm) | N (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 1.5 ~ 3.9 | 4 | 50 ~ 500 | 30 ~ 590 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 1.5 ~ 3.9 | 4 | 500.1 ~ 600 | 30 ~ 590 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3 ~ 4.9 | 5 | 50 ~ 500 | 30 ~ 590 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3 ~ 4.9 | 5 | 500.1 ~ 600 | 30 ~ 590 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 ~ 5.9 | 6 | 50 ~ 500 | 30 ~ 690 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 ~ 5.9 | 6 | 500.1 ~ 700 | 30 ~ 690 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4.9 ~ 6.9 | 7 | 50 ~ 500 | 30 ~ 680 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4.9 ~ 6.9 | 7 | 500.1 ~ 800 | 30 ~ 680 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 5.9 ~ 7.9 | 8 | 50 ~ 500 | 30 ~ 790 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 5.9 ~ 7.9 | 8 | 500.1 ~ 800 | 30 ~ 790 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 7.9 ~ 9.9 | 10 | 50 ~ 500 | 30 ~ 780 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 7.9 ~ 9.9 | 10 | 500.1 ~ 800 | 30 ~ 780 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 8.9 ~ 11.9 | 12 | 50 ~ 500 | 30 ~ 780 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 8.9 ~ 11.9 | 12 | 500.1 ~ 800 | 30 ~ 780 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 10.9 ~ 14.9 | 15 | 50 ~ 500 | 30 ~ 780 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 10.9 ~ 14.9 | 15 | 500.1 ~ 800 | 30 ~ 780 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 15.9 ~ 19.9 | 20 | 50 ~ 500 | 30 ~ 780 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 15.9 ~ 19.9 | 20 | 500.1 ~ 800 | 30 ~ 780 |
Loading...
How can we improve?
How can we improve?