(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Straight ejector pin for die casting with die steel SKD61 + nitriding treatment and specified shaft diameter/total length.
Part Number |
---|
DEPB4-[50-300/0.01]-P[3-3.99/0.01] |
DEPB5-[50-300/0.01]-P[4-4.99/0.01] |
DEPB6-[50-300/0.01]-P[5-5.99/0.01] |
DEPB7-[50-300/0.01]-P[6-6.99/0.01] |
DEPB8-[50-300/0.01]-P[7-7.99/0.01] |
DEPB10-[50-300/0.01]-P[8-9.99/0.01] |
DEPB12-[50-300/0.01]-P[10-11.99/0.01] |
DEPB15-[50-300/0.01]-P[12-14.99/0.01] |
DEPB20-[50-300/0.01]-P[15-19.99/0.01] |
DEPL4-[50-500/0.01] |
DEPL4-[500-600/0.1] |
DEPL5-[50-500/0.01] |
DEPL5-[500-600/0.1] |
DEPL6-[50-500/0.01] |
DEPL6-[500.1-700/0.1] |
DEPL7-[50-500/0.01] |
DEPL7-[500.1-800/0.1] |
DEPL8-[50-500/0.01] |
DEPL8-[500.1-800/0.1] |
DEPL10-[50-500/0.01] |
DEPL10-[500.1-800/0.1] |
DEPL12-[50-500/0.01] |
DEPL12-[500.1-1000/0.1] |
DEPL15-[50-500/0.01] |
DEPL15-[500.1-1000/0.1] |
DEPL20-[50-500/0.01] |
DEPL20-[500.1-1000/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | No. (Nominal diameter) (mm) | P (Shaft diameter) (mm) | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|---|---|
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | 3 ~ 3.99 | 50 ~ 300 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 5 | 4 ~ 4.99 | 50 ~ 300 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 | 5 ~ 5.99 | 50 ~ 300 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 7 | 6 ~ 6.99 | 50 ~ 300 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 7 ~ 7.99 | 50 ~ 300 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 10 | 8 ~ 9.99 | 50 ~ 300 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 12 | 10 ~ 11.99 | 50 ~ 300 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 15 | 12 ~ 14.99 | 50 ~ 300 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 20 | 15 ~ 19.99 | 50 ~ 300 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 4 | 50 ~ 500 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 4 | 500 ~ 600 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 5 | 50 ~ 500 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 5 | 500 ~ 600 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 6 | 50 ~ 500 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 6 | 500.1 ~ 700 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 7 | 50 ~ 500 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 7 | 500.1 ~ 800 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 8 | 50 ~ 500 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 8 | 500.1 ~ 800 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 10 | 50 ~ 500 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 10 | 500.1 ~ 800 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 12 | 50 ~ 500 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 12 | 500.1 ~ 1000 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 15 | 50 ~ 500 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 15 | 500.1 ~ 1000 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 20 | 50 ~ 500 | ||
- | EJECTOR PIN | 1 Piece(s) | 4 Day(s) | 10 | - | 20 | 500.1 ~ 1000 |
Loading...
How can we improve?
How can we improve?