(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spacer for guide bushing. The material is carbon steel pipe for machine structure.
Part Number |
---|
DBSC30-[10-100/1] |
DBSC35-[10-100/1] |
DBSC40-[10-100/1] |
DBSC50-[10-100/1] |
DBSC60-[10-100/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable leader pin bushing inner diameter | L (Thickness) (mm) |
---|---|---|---|---|---|---|---|
- | SPACER RING | 1 Piece(s) | 5 Day(s) | 30 | 10 ~ 100 | ||
- | SPACER RING | 1 Piece(s) | 5 Day(s) | 35 | 10 ~ 100 | ||
- | SPACER RING | 1 Piece(s) | 5 Day(s) | 40 | 10 ~ 100 | ||
- | SPACER RING | 1 Piece(s) | 5 Day(s) | 50 | 10 ~ 100 | ||
- | SPACER RING | 1 Piece(s) | 5 Day(s) | 60 | 10 ~ 100 |
Loading...
How can we improve?
How can we improve?