(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pipe for cooling units that allows you to choose between an outer pipe and an inner pipe.
Part Number |
---|
DCJI1-[50-300/5] |
DCJI2-[50-300/5] |
DCJI3-[50-300/5] |
DCJO1-[50-300/5] |
DCJO2-[50-300/5] |
DCJO3-[50-300/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Category | Applicable cooling units | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|---|---|
- | JOINT PIPE | 1 Piece(s) | 5 Day(s) | 10 | Inner pipes | DCJK 1 | 50 ~ 300 | ||
- | JOINT PIPE | 1 Piece(s) | 5 Day(s) | 10 | Inner pipes | DCJK 2 | 50 ~ 300 | ||
- | JOINT PIPE | 1 Piece(s) | 5 Day(s) | 10 | Inner pipes | DCJK 3 | 50 ~ 300 | ||
- | JOINT PIPE | 1 Piece(s) | 5 Day(s) | 10 | Outer pipes | DCJK 1 | 50 ~ 300 | ||
- | JOINT PIPE | 1 Piece(s) | 5 Day(s) | 10 | Outer pipes | DCJK 2 | 50 ~ 300 | ||
- | JOINT PIPE | 1 Piece(s) | 5 Day(s) | 10 | Outer pipes | DCJK 3 | 50 ~ 300 |
Loading...
How can we improve?
How can we improve?